Webinars
Belimo offers location-independent webinars on various exciting HVAC topics and its own products. This allows Belimo to share its experience and know-how as efficiently and directly as possible with anyone interested.
Get in touch with us, either by asking questions during the webinar or by giving us your valuable feedback afterwards.
Is there a topic you would like to be informed about? Let us know!
- Upcoming webinars
- Recorded webinars
New Era Of BTU Meters (in English)
3rd October 2024 - 30 mins
Belimo Thermal Energy Meters™ reliably measure energy, even when there is glycol
in the water. They automatically and continuously measure the glycol content in the
fluid, compensate for it and, in doing so, ensure reliable ultrasonic volumetric flow
measurement. This results in precise determination of the thermal energy.
Belimo Thermal Energy Meters™ are designed to be multi-application devices, i.e. they
can be used as heat application, cold application, or combined heat/cold application.
They can also be installed either in the return pipe or in the supply pipe of the system.
The application and installation position are provided to the valve during setup using a
smartphone and the Belimo Assistant App or using a laptop and the built-in web-server.
Speaker: Vishal Jadhav - Sensors and Meters, India
Enhanced Variable Air Volume Solutions with the New Belimo ZoneEase™ 1.7 (in English)
5th December 2023 - 30 mins
Belimo ZoneEase™ VAV is a VAV-based zone control solution with 19 selectable and
configurable applications. The solution encompasses a cloud-based engineering and
commissioning workflow with offline capabilities to support a seamless and error-free
workflow.
VAV actuators with or without I/O module contain decentralized control logic and allow
for standalone zone / room automation as well as systems with building management
system integration over BACnet MS/TP or Modbus RTU. Applications can be realized with
an optional 2nd VAV flow controller for supply/extract air or dual supply air control. Room
temperature applications can be combined with IAQ control.
Speaker Aniruddha Kapre - Product Manager, Air, India
Belimo IAQ Sensors: Making Indoor Air Quality Management Easier (in English)
7th November 2023 - 30 mins
Belimo is an expert in indoor air quality solutions that promote sustainability and human well-being. Our indoor air quality sensors measure, control, and improve energy efficiency through BMS and cloud integration. The cloud dashboard and API enable seamless integration with third-party systems. Belimo's products are certified by RESET and also compliant with LEED and WELL standards.
Speaker Vishal Jadhav - Product Manager Sensors & Meters, India
New Generation Belimo Electronic Pressure Independent Control Valve (in English)
28th June 2023 - 30 mins
The EPIV combines four functions in one ready-to-install unit: measuring, controlling, balancing and shutting. Efficiency during planning, implementation and operation of a HVAC chilled water system can be improved significantly.
Speaker Uttam Kamath - Product Manager Water, India
Comfortable and Healthy Indoor Air with Belimo New Room Operating Units (in English)
15th April 2023 - 30 mins
The new room units (sensors and room operating units) are the perfect addition to the
existing product range. With the expansion of the product range for visible areas of the
room, Belimo offers architects an aesthetic and timeless design. Installers appreciate
quick assembly, and system integrators enjoy easy commissioning with a smartphone.
The Belimo room units measure temperature, humidity and CO2 to monitor and control
comfort and air quality, helping to achieve a healthy and comfortable room climate while
optimizing the use of energy. End customers enjoy not only a comfortable and healthy
room climate but also the intuitive operation.
Belimo room sensors have adaptive temperature compensation for the entire supply
voltage range. This ensures that the ambient temperature is detected with the highest
accuracy at all times.
Speaker Vishal Jadhav - Product Manager Sensors and Meters, India
Belimo Electronic Pressure Independent Valve- High Performance Solutions (in English)
15th Sept 2022 - 30 mins
Belimo pressure independent valve technology maximises energy savings of variable flow pumping systems while addressing unique control challenges. Belimo Electronic Pressure Independent Valve offers true flow based measurement control.
Speaker Nikhil Deshmukh- Product Manager AP
The Foundation of comfort and Precise control – Belimo Sensors (in English)
10 August 2022 (Wed) - 30 mins
The sensors from Belimo meet the highest quality and reliability requirements. Using innovative technology ensures easy installation and seamless compatibility with all essential building automation systems.
Belimo sensors provide a precision controlled, comfortable room environment that is essential for the wellbeing and productivity of people,
Belimo sensor range includes temperature, relative humidity, absolute humidity, dewpoint, enthalpy, pressure, CO₂, and volatile compounds (VOCs) for pipe, duct, Room and outdoor applications.
To deliver reliable and accurate readings over the entire life cycle of the building, Belimo sensors are made from high quality materials and carries a 5-year warranty conforming to NEMA 4X / IP65 requirements.
Speaker: Mr. Mayank Rawat - Regional Application Consultant.
New Belimo Thermal Energy Meters - BTU metering made easy (in English)
14 July 2022 - 30 mins
Belimo's certified Thermal Energy Meters meet the requirements of EN 1434 and have type approval in accordance with the European Measuring Instruments Directive 2014/32/EU (MID). They provide validated data for invoicing purposes, which can be used for direct tenant billing. Our Thermal Energy Meters are also available as variant without MID / EN 1434 approval.
Belimo Thermal Energy Meter are designed to be multi-application devices, i.e. they can be used as heat application, cold application, or combined heat/cold application. They can also be installed either in the return pipe or in the supply pipe of the system. The application is provided to the TEM during setup using a smartphone and the Belimo Assistant App or using a laptop and the built in web-server.
Speaker: Mr. Shyam Shenoy
Regional Application Consultant
Belimo ZoneEase™ VAV Commissioning at your finger tips (in English)
16 June 2022 - 30 mins
Belimo ZoneEase™ VAV is the most innovative VAV-solution that simplifies the commissioning process. It provides commissioning support via the cloud to enhance the user experience and reduces project complexity and downtime while increasing connectivity, data transparency and cost-efficiency.
Topics covered
- A Comfortable solution you can trust
- Ease of use and quality response
- Transparency to solve real issues
- Reduced risk of downtime
Speaker: Mr. Prakash Lewis
Head Regional Application Consultant
Belimo Solution for Isolation Valves in HVAC (in English)
26 May 2022 - 30 mins
Butterfly valve assemblies are available in sizes from 50 to 1200mm for 2-way application designed for piping systems requiring zero leakage. The assemblies are available with IP54 or IP66/ 67 housing and offer a range of Kvs values to provide an economic control valve solution for large high flow applications. For Isolation Belimo provide the latest technology for butterfly valves which is especially designed for the Heating, Ventilation and Air Conditioning industry and fully meets all of its requirements. Belimo butterfly valves can be used universally for chiller isolation, cooling tower isolation, change-over systems, large air handler coil control and bypass applications.
Speaker: Mr. Mayank Rawat
Regional Application Consultant
Focus Episode 5: Relative Humidity measurement & Humidity Control (in English)
24 May 2022 - 30 mins
Relative humidity and humidity control play a major role with room comfort and Indoor air quality.
With our 30-minute FOCUS episode, Sylvain Magnavacca, Belimo Sensor Application Specialist, will show how to measure relative humidity and the relevant point to check with humidity control.
Speaker: Mr. Sylvain Magnavacca
Sensor Application Specialist, East Asia
Curtain Raiser Belimo CESIM House (in English)
6 May 2022 - 30 mins
Belimo CESIM House, our new building, is a dream come true as it brings together a host of services, unique customer experiences and our vision for a sustainable future.
In this virtual meeting, Mr Vaibhav Pitale, Managing Director India and South West Asia Belimo, will present you with this significant milestone of our Indian history with the values that we can deliver to our customers
Speaker: Mr. Vaibhav Pitale
Managing Director India and South West Asia Belimo
Focus Episode 4: Types of Energy Meter & Glycol Measurement (in English)
26 April 2022 - 30 mins
Thermal energy meters are a must in a modern HVAC system as you cannot control what is not measured.
With this 30-minute FOCUS episode, Sylvain Magnavacca, Belimo Sensor Application Specialist, will go through the different thermal energy meters and explain how to measure energy in glycol systems.
Focus Episode 3: Temperature Measurement (in English)
22 Mar 2022 - 30 mins
Temperature control represents a significant part of the energy consumption in buildings.
Only a few sensors are in charge of the related temperature comfort and energy efficiency. However, those “small devices” have the biggest impact, which deserves special attention.
In the Focus webinar Episode 3, Sylvain Magnavacca, Belimo Sensor Application Specialist, will introduce the different sensor types in more detail and share some best practices for accurate and reliable temperature measurement.
Speaker: Mr. Sylvain Magnavacca, Belimo Sensor Application Specialist
New Generation Energy Valve 4.0 – Power Control with Certified energy measurement (in English)
10 March 2022 - 45 mins
Belimo brings together the two worlds of energy control and certified energy measurement and billing with its latest product offering.
Thermal energy management and billing made easier than ever, with unity of the certified Belimo Thermal Energy Meter™ and the enhanced Belimo Energy Valve™ which allows for transparent thermal energy management.
The two worlds of "energy control" and "certified energy measurement and billing" are now being united. Accurate measurement, monitoring thermal flows and energy consumption in heating and cooling systems with direct IoT-based cost accounting along can be done using a single device. The new MID-approved Belimo Energy Valve™ assure high accuracy and reliability, allowing for easy and efficient billing along with optimized energy supply to the user. With this important combination, Belimo is stepping into a new era of integrated thermal energy management and is bringing together what belongs together.
Speaker: Mr Nikhil Deshmukh - Product Manager, Water Products, India
Focus Episode 2: Meter Accuracy, MID & EN1434 (in English)
22 Feb 2022 - 30 mins
In the HVAC market, comfort and energy savings are linked. As you cannot control what is not measured, thermal energy meters are a must have in a modern system.
With this 30-minute FOCUS episode, Sylvain Magnavacca, Belimo Sensor Application Specialist, will explain how accurate are thermal energy meters, the ins and outs of the international regulation and some best practice on installation.
Speaker: Mr. Sylvain Magnavacca
Sensor Application Specialist, East Asia
BELIMO Actuators Ltd
Belimo Thermal Energy Meter – "Certified Energy Measurement" (in English)
10 Feb 2022 - 45 mins
Thermal energy management and billing made easier than ever, with the certified Belimo Thermal Energy Meter™ for transparent thermal energy management.
The world of "certified energy measurement and billing" is now being evolved. Accurate measurement, monitoring thermal flows and energy consumption in heating and cooling systems with direct IoT-based cost accounting can be done using a single device. The new MID-approved Thermal Energy Meters assure high accuracy and reliability, allowing for easy and efficient billing. It offers seamless and direct integration to the BMS or IoT-based monitoring platforms, with IoT-based monitoring, performance improvement tools and billing data. It is bringing together performance features to save you time and money. Apps and web tools support the design process and offer fast and simple commissioning at your fingertips. A truly digital approach and full transparency on the end usersʼ energy data makes your life easier.
Speaker: Mr. Vishal Jadhav
Sensor Application Specialist, India
BELIMO Actuators India Pvt. Ltd
Focus Webinar: Indoor Air Quality Measurement ― CO2 and VOC (in English)
18 Jan 2022 - 30 mins
With the current pandemic situation and the growing interest in Indoor Air Quality, CO2 and VOC sensors are gaining popularity in the HVAC industry.
With this 30-minute webinar, Sylvain Magnavacca, Belimo Sensor Application Specialist, East Asia will help you understand how CO2 and VOC sensors work and the best suitable applications for each of them.
Speaker: Mr. Sylvain Magnavacca
Sensor Application Specialist, East Asia
BELIMO Actuators Ltd
New Era of Integrated Thermal Energy Management (in English)
9 Dec 2021 - 45 mins
The content for the newsletter is as under:
Belimo brings together which belongs together with its New Integrated Thermal Energy Management.
Thermal energy management and billing made easier than ever, with unity of the certified Belimo Thermal Energy Meter™ and the enhanced Belimo Energy Valve™ which allows for transparent thermal energy management.
The two worlds of "energy control" and "certified energy measurement and billing" are now being united. Accurate measurement, monitoring thermal flows and energy consumption in heating and cooling systems with direct IoT-based cost accounting can be done using a single device. The new MID-approved Thermal Energy Meters assure high accuracy and reliability, allowing for easy and efficient billing. Reliable measurement is only the beginning. The Belimo Energy Valve™ instantly controls the thermal flow and optimises the energy supply to the user. With this important combination Belimo is stepping into a new era of integrated thermal energy management and is bringing together what belongs together.
Speaker: Mr. Nikhil Deshmukh
Product Manager, Water Products India
BELIMO Actuators India Pvt. Ltd
Belimo solutions for pressure dependent control and Isolation valves (in English)
28 Oct 2021 - 45 mins
In a pressure dependent system, the typical arrangement consists of a manual balancing valve in series with a pressure dependent control valve. Belimo offers complete range of solution for pressure dependent control valves, with its solutions of ball type characterized control valve (CCV) & globe valve.
For Isolation Belimo provide the latest technology for butterfly valves which is especially designed for the Heating, Ventilation and Air Conditioning industry and fully meets all of its requirements. Belimo butterfly valves can be used universally for chiller isolation, cooling tower isolation, change-over systems, large air handler coil control and bypass applications.
Speaker: Mr. Nikhil Deshmukh
Product Manager, India
BELIMO Actuators India Pvt. Ltd
Right Actuator-For Each Application (in English)
23 Sept 2021 - 45 mins
The world's most comprehensive range of actuator solutions for air dampers includes rotary and linear actuators with a wide range of motorisation levels and actuating times. Belimo damper actuators are designed for use in a wide variety of HVAC applications ensuring performance, reliability and lower power consumption.
Speaker: Mr. Prakash Lewis
Head Regional Application Consultant India
BELIMO Actuators India Pvt. Ltd
Address Low Delta T Syndrome with our Energy Valve™ (in English)
29 July 2021 - 45 mins
Buildings are responsible for around 40% of global CO2 emissions. The smart control of heating, cooling, and ventilation loads has a big impact on the energy efficiency of buildings. Belimo sets the standard for energy efficient solutions such as low power consumption actuators, the Belimo Energy Valve™, and ball valve technology.
With optimized and intelligent building control, we can protect the environment and our resources in a sustainable manner. Reducing energy consumption in buildings through increased energy efficiency will provide a significant contribution to stop the rise in global temperatures. As Pressure Independent Valve gain more usage than before, how we improve its overall performance from our Energy Valve to make the system more efficient is what we will discuss.
Speaker: Mr. Nikhil Deshmukh
Product Manager Water Products, India
BELIMO Actuators India Pvt. Ltd
The 7 Essentials of Healthy Indoor Air (in English)
27 July 2021 - 45 mins
Belimo is a global market leader in the development and production of field devices for the regulation and control of HVAC systems. One in three commercial buildings in the world are equipped with Belimo actuators, valves and sensors for impactful energy efficiency.
As an air control expert, Belimo would like to share with you the 7 Essentials of Healthy Indoor Air and what we, Belimo, can contribute to bring Healthy Indoor Air to your premises.
Speaker: Mr. Kenji Cheung
Product Manager, Asia Pacific
BELIMO Actuators Ltd
The 7 Essentials of Healthy Indoor Air – 3rd PHILCONSTRUCT VX (in English)
22 July 2021 - 45 mins
Belimo is introducing to global market the solution on how to improve Indoor air quality in the building. Now that COVID-19 has put the spotlight on the indoor environment, the aspect of Healthy Indoor Air should now be given its proper place in the hierarchy of Building systems and facilities.
Indoor air quality is getting more important nowadays as we spend approximately 90 percent of our life time indoors. Do you know what parameters have an influence on our health? How can HVAC system maintain the healthy indoor air quality in buildings? Let's discuss the relevance of IAQ in built environments – health and wellness.
As an air control expert, Belimo would like to share with you the 7 Essentials of Healthy Indoor Air and what we, Belimo, can contribute to bring Healthy Indoor Air to your premises.
Speaker: Mr Reto Raimann
Business Development Manager Sensor
BELIMO Actuators Ltd
&
Speaker: Mr Alvin Chan
Regional Application Consultant SEA
BELIMO Automation Malaysia Sdn Bhd
ZoneEase™ - Innovative VAV Solution (in English)
24 Jun 2021 - 45 mins
Energy-efficient VAV systems provide a higher level of precision when it comes to keeping the temperature consistent and improves indoor air quality in various zones of a Building. Factory calibrated VAV solution brings ease at each level for the VAV manufacturer, installer, integrator and user.
Belimo ZoneEase™ VAV is the most innovative VAV-solution that simplifies the commissioning process. It provides commissioning support via Cloud to enhance the user experience (NFC on smartphone) and reduces project complexity and downtime while increasing connectivity, data transparency and cost-efficiency.
Speaker: Mr. Mayank Rawat
Regional Application Consultant - North & East India
BELIMO Actuators India Pvt. Ltd
Sensors - The Perfect Complement to Actuators and Valves (in English)
27 May 2021 - 45 mins
Belimo sensor range includes temperature, relative humidity, absolute humidity, dewpoint, enthalpy, pressure, CO₂, and volatile compounds (VOCs) for pipe, duct, Room and outdoor applications.
To deliver reliable and accurate readings over the entire life cycle of the building, Belimo sensors are made from high quality materials and carries a 5-year warranty conforming to NEMA 4X / IP65 requirements.
Speaker: Mr. Ketan Seth
Product Manager Air & Sensors, India
BELIMO Actuators India Pvt. Ltd
Advantage of Electronic Flow Measurement in Pressure Independent Valve (in English)
22 Apr 2021 - 45mins
Buildings are responsible for around 40% of global CO2 emissions. The smart control of heating, cooling, and ventilation loads has a big impact on the energy efficiency of buildings. Belimo sets the standard for energy efficient solutions such as low power consumption actuators, the Belimo Energy Valve™, and ball valve technology.
With optimised and intelligent building control, we can protect the environment and our resources in a sustainable manner. Reducing energy consumption in buildings through increased energy efficiency will provide a significant contribution to stop the rise in global temperatures. As Pressure Independent Valve gain more usage than before, how can we improve its overall performance to make the system more efficient is what we will discuss.
Speaker: Mr. Prakash Lewis
Head Regional Application Consultant India
BELIMO Actuators India Pvt. Ltd
BELIMO Zone Tight - Efficient in Every Way (in English)
25 Mar 2021 - 45 mins
Buildings are responsible for around 40% of global CO2 emissions. The smart control of heating, cooling, and ventilation loads has a big impact on the energy efficiency of buildings. Belimo sets the standard for energy efficient solutions such as low power consumption actuators, the Belimo Energy Valve™, and ball valve technology. With optimized and intelligent building control, we can protect the environment and our resources in a sustainable manner. Reducing energy consumption in buildings through increased energy efficiency will provide a significant contribution to stop the rise in global temperatures.
Designed for maximum efficiency in tight spaces - Belimo’s Zone Tight zone valve sets new design and performance standards for both pressure dependent and pressure independent zoning applications. Unlike short stroke globe valves, the self-cleaning ball helps minimize energy losses caused by clogging in addition to high close-off capabilities ensuring tight shut-off eliminating overflow from pumping system. With true equal percentage flow characteristics ensures high control ability.
Speaker: Mr. Mayank Rawat
Regional Application Consultant, India
BELIMO Actuators India Pvt. Ltd
How IoT Energy Valve enhance Retro commissioning for Better Energy Efficiency (in English)
11 Nov 2020 - 1 hr
Poor Delta Temperature Syndrome is a common problem in many existing building. It is a sign of inefficiency at the areas of air-side products and also the water pumping operation. In this seminar, Belimo wants show the importance of having a good Delta Temperature in chilled water system. With our speakers from Malaysia, Hong Kong and United Kingdom, each having at least 20-year or average 30-year experience to deliver in this presentation.
The webinar series is recognised by The Institution of Engineers, Malaysia that each webinar is worth 1 CPD point for your full attendance. 5 points in total by attending 5 webinars.
Future proof your chilled water system by utilising IoT to best re-commission your existing building.
Speaker: Mr. William Chan
Head Of Product Management,
Asia Pacific, Belimo Actuators Ltd
High Delta Temperature Improves Chilled Water Plant Efficiency (in English)
04 Nov 2020 - 1 hr
Poor Delta Temperature Syndrome is a common problem in many existing building. It is a sign of inefficiency at the areas of air-side products and also the water pumping operation. In this seminar, Belimo wants show the importance of having a good Delta Temperature in chilled water system. With our speakers from Malaysia, Hong Kong and United Kingdom, each having at least 20-year or average 30-year experience to deliver in this presentation.
The webinar series is recognised by The Institution of Engineers, Malaysia that each webinar is worth 1 CPD point for your full attendance. 5 points in total by attending 5 webinars.
The biggest impact of delta temperature syndrome is at the chilled water plant and we will discuss why you should manage your delta temperature and increase your plant efficiency.
Speaker: Ir. Michael Kwan
Head of Group Centre of Excellence
(Mechanical), Sunway PFM Sdn Bhd
Scaling Delta Temperature, the Smarter Delta Temperature Management (in English)
28 Oct 2020 - 1 hr
Poor Delta Temperature Syndrome is a common problem in many existing building. It is a sign of inefficiency at the areas of air-side products and also the water pumping operation. In this seminar, Belimo wants show the importance of having a good Delta Temperature in chilled water system. With our speakers from Malaysia, Hong Kong and United Kingdom, each having at least 20-year or average 30-year experience to deliver in this presentation.
The webinar series is recognised by The Institution of Engineers, Malaysia that each webinar is worth 1 CPD point for your full attendance. 5 points in total by attending 5 webinars.
“Scaling Delta-Temperature” utilises live flow and delta temperature data to prevent overflow more efficiently, yet avoiding underflow, which impacts comfort.
Speaker: Mr. Alvin Chan
Regional Application Consultant, SEA,
Belimo Automation Malaysia Sdn Bhd
Optimising AHU with Delta Temperature Limiting (in English)
21 Oct 2020 - 1 hr
Poor Delta Temperature Syndrome is a common problem in many existing building. It is a sign of inefficiency at the areas of air-side products and also the water pumping operation. In this seminar, Belimo wants show the importance of having a good Delta Temperature in chilled water system. With our speakers from Malaysia, Hong Kong and United Kingdom, each having at least 20-year or average 30-year experience to deliver in this presentation.
The webinar series is recognised by The Institution of Engineers, Malaysia that each webinar is worth 1 CPD point for your full attendance. 5 points in total by attending 5 webinars.
We explore the effects of Delta Temperature limiting onto AHU and FCU and how it is still able to perform in achieving key IAQ.
Speaker:
Ir. Arul Hisham Abdul Rahim
Principle and Founder of AHAR Consultants
Designing Out Low Delta T (in English)
20 Oct 2020 - 1 hr
Why so many modern buildings suffer from poor Delta T and examine the common pitfalls when it comes to modern HVAC design, and tricks that suppliers use to make products look less expensive.
All of which in effect, is 'building in' high running costs, and poor chiller and pump performance.
We also explore some inexpensive solutions to a few of these issues and offer advice on how to spot some of the tricks.
Speaker: Mr. Andy Brooks
Business Development Manager
BELIMO Automation AG
Electronic Pressure Independent Control Valves in Datacenters (in English)
2 Sept 2020 - 1 hr
This webinar looks at the numerous benefits of using electronic pressure independent control valves in the unique application of data centers.
Join us as we show you how many valve manufacturers make electronic valves, the efficiency benefits of using this technology and how they are more dependable than mechanical equivalents and why they provide an enhanced flexibility to owners.
Learning Objectives:
• Who makes electronic valves?
• Why electronic valves are the most reliable type of pressure independent control valves?
• How to apply electronic valves and get the most out of them, by maximising their inherent efficiency benefits?
• Some unique advantages offered by Belimo
Speaker: Mr. Andy Brooks
Business Development Manager
BELIMO Automation AG
Control Valve 101 (in English)
14 July 2020 - 1 hr
Join us for a free webinar where we look at control valve selection, covering everything essential to understand when selecting control valves. This webinar looks at control valve characteristics, turbulent vs laminar flow, valve authority, leakage rates, balancing requirements for non-pressure independent valves along with selecting both mechanical pressure independent and electronic valves.
Content:
- Control Valve Characteristics
- Range Ability
- Pressure
- Valve Authority
- Mechanical Valves
- Electronic Valves
Speaker: Mr. Andy Brooks
Business Development Manager
BELIMO Automation AG
Pressure Independent Future (in English)
20 May 2020 - 1 hr
Its no secert that Pressure Independant valves are the go to valve in Europe, there is a very good reason for this..
Its is the cheapest overall method for the installation team to deliver a two port variable speed system.
Over the course of the this presentation hopefully you‘ll see the benefits of PI for everyone involved in the process.
Speaker: Mr. Andy Brooks
Business Development Manager
BELIMO Automation AG