C215QPT-B
PI Zone Valve (PIQCV), 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, V'nom 210 l/h, Fluid temperature -20...120°C [-4...248°F] (with actuator 2...90°C), with measuring ports (P/T ports)
C215QPT-D
PI Zone Valve (PIQCV), 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, V'nom 420 l/h, Fluid temperature -20...120°C [-4...248°F] (with actuator 2...90°C), with measuring ports (P/T ports)
C220QPT-F
PI Zone Valve (PIQCV), 2-way, DN 20, Internal thread, Rp 3/4", PN 25, ps 1600 kPa, V'nom 980 l/h, Fluid temperature -20...120°C [-4...248°F] (with actuator 2...90°C), with measuring ports (P/T ports)
C225QPT-G
PI Zone Valve (PIQCV), 2-way, DN 25, Internal thread, Rp 1", PN 25, ps 1600 kPa, V'nom 2100 l/h, Fluid temperature -20...120°C [-4...248°F] (with actuator 2...90°C), with measuring ports (P/T ports)
C215Q-F
Zone valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, Kvs 1.2 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
C215Q-J.1
Zone valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, Kvs 4.8 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
Multipack 36 pcs.
C220Q-K
Zone valve, 2-way, DN 20, Internal thread, Rp 3/4", PN 25, ps 1600 kPa, Kvs 8 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
C220QPT-G
PI Zone Valve (PIQCV), 2-way, DN 20, Internal thread, Rp 3/4", PN 25, ps 1600 kPa, V'nom 2100 l/h, Fluid temperature -20...120°C [-4...248°F] (with actuator 2...90°C), with measuring ports (P/T ports)
C225Q-K
Zone valve, 2-way, DN 25, Internal thread, Rp 1", PN 25, ps 1600 kPa, Kvs 7 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
C315Q-H
Changeover zone valve, 3-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, Kvs 2.5 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
C320Q-J
Changeover zone valve, 3-way, DN 20, Internal thread, Rp 3/4", PN 25, ps 1600 kPa, Kvs 4 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
C325Q-J
Changeover zone valve, 3-way, DN 25, Internal thread, Rp 1", PN 25, ps 1600 kPa, Kvs 4 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
Z215S-230
Fan Coil Unit (FCU), 1/2", 2-way, Internal thread, Kvs 1.7 m³/h
Z220S-230
Fan Coil Unit (FCU), 3/4", 2-way, Internal thread, Kvs 2.2 m³/h
Z220S-24
Fan Coil Unit (FCU), 3/4", 2-way, Internal thread, Kvs 2.2 m³/h
Z225S-230
Fan Coil Unit (FCU), 1", 2-way, Internal thread, Kvs 2.6 m³/h
Z225S-230-80B
Fan Coil Unit (FCU), 1", 2-way, Internal thread, Kvs 6.5 m³/h
Z225S-24
Fan Coil Unit (FCU), 1", 2-way, Internal thread, Kvs 2.6 m³/h
Design data: Design data