BFL230
Fire damper actuator, 4 Nm, AC 230 V, Open/close, 60 s, 2x SPDT, IP54, Cable
BFL230-T
Fire damper actuator, 4 Nm, AC 230 V, Open/close, 60 s, 2x SPDT, IP54, Cable, Thermoelectric tripping device BAT (72°C)
BFL24
Fire damper actuator, 4 Nm, AC/DC 24 V, Open/close, 60 s, 2x SPDT, IP54, Cable
BFL24-SR
Fire damper actuator, 4 Nm, AC/DC 24 V, 2...10 V, 60 s, 2x SPDT, IP54, Cable
BFL24-SR-T
Fire damper actuator, 4 Nm, AC/DC 24 V, 2...10 V, 60 s, 2x SPDT, IP54, Cable, Thermoelectric tripping device BAT (72°C)
BFL24-ST
Fire damper actuator, 4 Nm, AC/DC 24 V, Open/close, 60 s, 2x SPDT, IP54, Cable with connector plug
BFL24-T
Fire damper actuator, 4 Nm, AC/DC 24 V, Open/close, 60 s, 2x SPDT, IP54, Cable, Thermoelectric tripping device BAT (72°C)
BFL24-T-ST
Fire damper actuator, 4 Nm, AC/DC 24 V, Open/close, 60 s, 2x SPDT, IP54, Cable with connector plug, Thermoelectric tripping device BAT (72°C)
BFL24-T/300
Fire damper actuator, 4 Nm, AC/DC 24 V, Open/close, 60 s, 2x SPDT, IP54, Cable, Thermoelectric tripping device BAT (72°C)
BFN230
Fire damper actuator, 9 Nm, AC 230 V, Open/close, 60 s, 2x SPDT, IP54, Cable
BFN230-T
Fire damper actuator, 9 Nm, AC 230 V, Open/close, 60 s, 2x SPDT, IP54, Cable, Thermoelectric tripping device BAT (72°C)
BFN24
Fire damper actuator, 9 Nm, AC/DC 24 V, Open/close, 60 s, 2x SPDT, IP54, Cable
BFN24-ST
Fire damper actuator, 9 Nm, AC/DC 24 V, Open/close, 60 s, 2x SPDT, IP54, Cable with connector plug
BFN24-T
Fire damper actuator, 9 Nm, AC/DC 24 V, Open/close, 60 s, 2x SPDT, IP54, Cable, Thermoelectric tripping device BAT (72°C)
BFN24-T-ST
Fire damper actuator, 9 Nm, AC/DC 24 V, Open/close, 60 s, 2x SPDT, IP54, Cable with connector plug, Thermoelectric tripping device BAT (72°C)
LF230-S
Rotary actuator fail-safe, 4 Nm, AC 100...240 V, Open/close, 75 s, 1x SPDT, IP54
LF24-S
Rotary actuator fail-safe, 4 Nm, AC/DC 24 V, Open/close, 75 s, 1x SPDT, IP54
Design data: Design data