Specifications
- Voltage AC/DC
- AC/DC 24 V
- Protection category
- IP54
- Ambient Temperature
- -30...50°C [-22...122°F]
Spare tripping element for BAT, Duct inside temperature 95°C (colour grey), Probe length 65 mm
Replacement of the tripping element is only permitted by qualified specialists. The specific values according to the fire dampers documentation must be taken into account.
Design data: Design data