Tools
Belimo Webshop
Belimo webshop is a simple and fast one-stop tool to access it anytime and anywhere.
Webshop tutorial includes:
- Create an account
- Address book
- Sales order history
- Project search
- Project list
- Export cart
- Download centre
- Checkout and order confirmation
Belimo ZoneTight Zone Valves
The ZoneTight product series offers field adjustable Cv or GPM on the actuator to meet your design requirements. The flow application tool will quickly calculate your desired flow and allows field adjustable Cv or GPM on the actuator to meet your designs.
Belimo Assistant App
The smartphone Belimo Assistant App easily provides programming, commissioning, and troubleshooting the butterfly valve combination with the PR actuator. NFC and BACnet communication provide the data access you need to ease installation and ensure optimal performance.
Google Play and the Google Play logo are trademarks of Google Inc.
Belimo RetroFIT+ Tool
Belimo RetroFIT+ Tool allows you to quickly and easily find HVAC replacement solutions for valves and actuators. Valves and actuators are responsible for ensuring reliable, functioning hydronic and air-control HVAC systems all over the world. With innovative technology, verified quality, and easy handling during installations and operation, they boost the performance and efficiency of integrated building technology. The Belimo RetroFIT+ App provides air and water retrofit application solutions with direct coupled or remote access linkages and energy efficient actuators.
- Store projects
- Email selections
- Access resources
Multifunctional technology
Multifunctional technology , only from Belimo, allows you to create custom solutions for individual applications, using the same programmable actuator. You can modify voltage control, time proportional control, floating point, on/off and feedback signals too. In addition, MF makes it easy to set parameters for running time, nominal voltage range, address, status and diagnostics.
-
Introduction to MP-Bus Technology
(pdf -
7.31 MB)
Hand held programming devices
The ZTH directly connects to the Belimo Multifunctional Technology (MF) series actuator offering the ability to quickly change the parameters of the actuator, such as control input, control feedback, runtime, and minimum and maximum values.
-
Download Tool - ZTH EU - Firmware Upgrade
(zip -
2.44 MB)
-
Operating manual - ZTH EU Firmware Upgrade
(pdf -
304 KB)
-
Product Information ZTH AP
(pdf -
1.78 MB)
-
Tool Connections
(pdf -
1.4 MB)
BIM (Building Information Modeling)
PC-Tool
PC-Tool is a universal software application for setting, commissioning, monitoring and evaluating communications with Belimo actuators.
-
PC-Tool (MFT-P) - Version 3.16.7.0
(zip -
162.53 MB)
-
PC-Tool User Manual
(pdf -
6.49 MB)