3. Globe Valves

H215S-G



Learn more
Back to product category
H215S-G

H215S-G

Stainless steel globe valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 2500 kPa, Kvs 1.6 m³/h, Fluid temperature 0...130°C [32...266°F]

List price
342,00 €
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
5/5 Suitable actuators for Requesting actuators for H215S-G
Configurable
LV230A-TPC
Globe valve actuator, 500 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 15 mm, IP54, Terminals with cable
LV24A-MOD
Globe valve actuator, 500 N, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 15 mm, IP54
LV24A-MP-TPC
Globe valve actuator, 500 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 15 mm, IP54, Terminals with cable
LV24A-SR-TPC
Globe valve actuator, 500 N, AC/DC 24 V, 2...10 V, 150 s, Stroke 15 mm, IP54, Terminals with cable
LV24A-TPC
Globe valve actuator, 500 N, AC/DC 24 V, Open/close, 3-point, 150 s, Stroke 15 mm, IP54, Terminals with cable
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
    Hydronic schemes
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
    ZH24-1-A

    ZH24-1-A

    Stem heater for LV.., NV.., SV.. actuator

    List price: 140,00 €
    Add to Project List
    Details

    Specifications

    Pattern
    2-way
    kvs
    1.6 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    0...130°C [32...266°F]
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.01% of the Kvs value
    Pipe connection
    Internal thread