DRK24A-7
Rotary actuator fail-safe NC / NO, max. 90 Nm (not constant), AC/DC 24 V, Open/close, 150 s, IP54, F07
- List price
- 1.622,00 €
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
- 11 W
- Power consumption (holding)
- 2 W
- Power Consumption For Wire Sizing
- 20 VA
- Connection Supply Control
- Cable 1 m, 2x 0.75 mm²
- Torque
- Max. 90 Nm
- Control type
- Open/close
- Manual override
- With push-button
- Running time (motor)
- 150 s / 90°
- Running time (fail-safe)
- 35 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Tempreture
- -30...50°C [-22...122°F]