3. Servopohony ventilov

GRC230G-5



Learn more
Back to product category
GRC230G-5

GRC230G-5

Rotary actuator, 40 Nm, AC 100...240 V, Open/close, 35 s, IP66/67, F05

List price
824,00 €
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
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 116,00 €
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 116,00 €
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: 116,00 €
Add to Project List
HH230-MG

HH230-MG

Heater, with mechanical humidistat

Please contact your local Belimo representative for ordering.
HT230-MG

HT230-MG

Heater, with adjustable thermostat

Please contact your local Belimo representative for ordering.
S2A GR

S2A GR

Auxiliary switch 2x SPDT add-on, grey

List price: 108,00 €
Add to Project List
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
6 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
11 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm² (halogen-free)
Torque
40 Nm
Control type
Open/close
Manual override
With push-button, can be locked
Running time (motor)
35 s / 90°
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Ambient Tempreture
-30...50°C [-22...122°F]