LF24-VST
Rotary actuator fail-safe for VRU, 4 Nm, AC/DC 24 V, 120 s, IP54
Design data: Design data
- Downloads
- Accessories
- Details
Electrical accessory
VRU-D3-BAC
VAV-Universal – modulare VAV-/Kanaldruck-Regellösung mit dynamischem Δp-Sensor, kombinierbar mit externem VST-Klappenantrieb
Einsatzbereich: VAV-Boxen oder Regelklappen in Komfortlüftungen
VRU-M1-BAC
VAV-Universal, modulare Regellösung mit integriertem Δp-Sensor für belastete Medien. Mit optimal zur VAV-/Kanaldruck-Anwendung passendem Klappenantrieb kombinierbar. Einsatzbereich: technische Gebäudeausrüstung, HLK-Anlagen
VRU-M1R-BAC
VAV-Universal, modular control solution with integrated Δp sensor for contaminated media. Can be combined with damper actuator optimally suited to the room pressure application. Field of application: technical building equipment, HVAC systems
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 1 W
- Power Consumption For Wire Sizing
- 5 VA
- Connection Supply Control
- Cable 0.5 m with VST connector
- Torque
- 4 Nm
- Control type
- Modulating
- Manual override
- No
- Running time (motor)
- 120 s / 90°
- Running time (fail-safe)
- <20 s
- Mechanical interface
- Universal shaft clamp 8...16 mm
- Protection category
- IP54
- Ambient Tempreture
- 0...50°C [32...122°F]