3. Актуатори за вентил

NR24A-KNX



Back to product category
NR24A-KNX

NR24A-KNX

Rotary actuator, 10 Nm, AC/DC 24 V, KNX (S-Mode), 90 s (45...170 s), IP54

List price
440,00 €
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
System Integration

Current Documents

  • Download

Archive

  • Download

Software / Apps
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
Available as a free download
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 594,00 €
Add to Project List
MFT-C

MFT-C

Adapter for Service-Tool ZTH

List price: 363,00 €
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: 94,60 €
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: 31,60 €
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
3.5 W
Power consumption (holding)
1.2 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Torque
10 Nm
Control type
KNX (S-Mode)
Manual override
With push-button, can be locked
Running time (motor)
90 s / 90°
Running time motor variable
45...170 s
Protection category
IP54
Ambient Tempreture
0...50°C [32...122°F]