3. Притисни вентили

H6125S



Learn more
Back to product category
H6125S

H6125S

Globe valve, 2-way, DN 125, Flange, PN 16, ps 1600 kPa, Kvs 220 m³/h, Fluid temperature 5...150°C [41...302°F]

List price
3.244,00 €
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
0/0 Suitable actuators for Requesting actuators for H6125S
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
    220 m³/h
    Fluid
    Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
    Flow temperature
    5...150°C [41...302°F]
    Flow temperature note
    • 120°C up to 1600 kPa
    • 150°C up to 1400 kPa
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.05% of the Kvs value
    Pipe connection
    Flange