PRCA-S2-T
Rotary actuator, 160 Nm, AC 24...240 V / DC 24...125 V, Open/close, 3-point, 35 s, 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals
The ZPR.. accessory is required for mounting on butterfly valves. Please also order!
See "Mechanical accessories"
- List price
- 1.731,00 €
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
ZPR01
Position indicator and tappet shaft, F07, square 45° offset, SW 17, DN 125...300
ZPR03
Position indicator and tappet shaft, F05, square 45° offset, SW 14, DN 80...100
ZPR05
RetroFIT+ adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 17
ZPR06
Retrofit adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 14
ZPR09
Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 14
ZPR10
RetroFIT+ adapter kit, F05/F07/F10 (incl. screws F05), flat head/square, SW 14
ZPR11
RetroFIT+ adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 18
ZPR12
RetroFIT+ adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 16
ZPR13
Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 11
ZPR14
RetroFIT+ adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 12.7
ZPR15
RetroFIT+ adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 11
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
ZTH EU
Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
How to install a PR butterfly valve actuator
Butterfly valve assembly with communicative PR actuator.
How to set an auxiliary switch for PR actuator
Auxiliary switch settings for PR actuator.
Butterfly valves and actuators
The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry.
How to install and wire PR, PK, PM actuators to maintain a high IP rating
Proper mounting & wiring: IP66/67 with PR, PM, PK actuators.
Butterfly valves for control applications
Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.
How-To: Commissioning 2-way open/close BFV
With the commissioning workflow for PR actuators, application-dependent, predefined settings can be selected easily and quickly and then written to the actuator. The PRCA-S2-T-.. actuators are programmed at the factory for 2-way open/close applications. This means that no adjustments need to be made for the use as a 2-way open/close butterfly valve. However, if the most important parameters need to be reset later to ensure the proper functioning in 2-way open/close applications, this can be easily done using the commissioning workflow. The necessary parameters can be adjusted in just a few steps using the commissioning workflow. The adjusted parameters include setting the maximum position (opening angle) to 100% and the control to open/close, 3-point.
Specifications
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V
- Power consumption (running)
- 20 W
- Power consumption (holding)
- 6 W
- Power Consumption For Wire Sizing
- with 24 V 20 VA / with 240 V 52 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Terminals 2.5 mm²
- Connection Auxilary Switch
- Terminals 2.5 mm²
- Torque
- 160 Nm
- Control type
-
- Open/close
- 3-point
- Manual override
- Hand crank
- Running time (motor)
- 35 s / 90°
- Running time motor variable
- 30...120 s
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
- Ambient Temperature
- -30...50°C [-22...122°F]