3. Пеперуткасти вентили

D7200WL/BAC



Learn more
Back to product category
D7200WL/BAC

D7200WL/BAC

3-way butterfly valve (2x butterfly valve with 2x actuator without T-piece), 3-way, DN 200, Lug types PN 16, ps 1600 kPa, Kvs 800 m³/h, Kvmax 1800 m³/h, Fluid temperature -20...120°C [-4...248°F], 160 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s, IP66/67, Terminals

List price
6.320,00 €
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
  • Product videos
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
System Integration

Current Documents

  • Download
  • Download
  • Download
  • Download

Archive
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
ZD7200

ZD7200

T-piece for 3-way butterfly valve DN 200

List price: 1.572,00 €
Add to Project List

Electrical accessory

Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

List price: 298,00 €
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 594,00 €
Add to Project List
ZIP-BT-NFC

ZIP-BT-NFC

Converter Bluetooth / NFC

List price: 369,00 €
Add to Project List
Product videos

How to install a PR butterfly valve actuator

Play now Share via email

Butterfly valves and actuators

Play now Share via email

Butterfly valves for control applications

Play now Share via email

How-To: Commissioning 3-way changeover BFV

Play now Share via email

How-To: Commissioning 3-way control BFV

Play now Share via email
Details

Specifications

Valve specifications

Pattern
3-way
kvs
800 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Flow temperature
-20...120°C [-4...248°F]
Close-off pressure
1200 kPa
Flow characteristic {Tools}
0...100%: S-form / linear; 0...60%: equal percentage
Leakage rate {Tools}
Tight, leakage rate A
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power consumption (running)
40 W
Power consumption (holding)
12 W
Power Consumption For Wire Sizing
with 24 V 40 VA / with 240 V 104 VA
Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • 4...20 mA
  • Open/close
  • 3-point
  • Hybrid (communicative / analogue)
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X

Добре дојдовте во Belimo Áustria

Изгледа не се наоѓате во Австрија. Производите и услугите претставени на веб-сајтов може да не се достапни во вашата земја. Затоа, најавувањето/регистрирањето не е возможно. Најдете локалeн веб-сајт на Belimo подолу.
Контактирајте не Политика за приватност Изменете ги поставките за приватност Сигурносни забелешки Општи одредби и услови Импресум
+43 1 7490361 0
Претплатете се на билтенот
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)