• Data Center Cooling Solutions
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
    • Data Center Cooling Solutions
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
  2. RetroFIT+
  3. Топчест вентил актуатори

AVK24A-MP-RE



Back to product category
AVK24A-MP-RE

AVK24A-MP-RE

Globe valve actuator fail-safe (retrofit) NC / NO, 2000 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 32 mm, IP54, Terminals

List price
1.979,00 €
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
  • Product videos
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
System Integration

Current Documents

  • Download
  • Download

Software / Apps
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
ZRV-301

ZRV-301

Spacer ring for Sauter, stroke 50 mm

List price: 58,80 €
Add to Project List
ZRV-302

ZRV-302

Spacer ring for Siebe, stroke 50 mm

List price: 54,60 €
Add to Project List
ZRV-303

ZRV-303

Spacer ring for Johnson Control, stroke 50 mm

List price: 27,50 €
Add to Project List
ZRV-304

ZRV-304

Washer Sauter for Sauter, stroke 50 mm

List price: 39,40 €
Add to Project List

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

List price: 144,00 €
Add to Project List
EXT-WR-FP20-MP

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

List price: 166,00 €
Add to Project List
ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 266,00 €
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 594,00 €
Add to Project List
MFT-C

MFT-C

Adapter for Service-Tool ZTH

List price: 363,00 €
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: 94,60 €
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: 31,60 €
Add to Project List

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List price: 888,00 €
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List price: 784,00 €
Add to Project List
Product videos

Belimo retrofit globe valve actuators. Suitable for your valves.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
5 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
9.5 VA
Connection Supply Control
Terminals 4 mm² (cable ø4...10 mm)
Force
2000 N
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Manual override
With push-button
Stroke
32 mm
Running time (motor)
150 s / 32 mm
Running time motor variable
90...150 s
Running time (fail-safe)
35 s
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2

Добредојдовте во Belimo Áustria

Изгледа не се наоѓате во Австрија. Производите и услугите претставени на веб-сајтов може да не се достапни во вашата земја. Затоа, најавувањето/регистрирањето не е возможно. Најдете локалeн веб-сајт на Belimo подолу.
Контактирајте не Политика за приватност Изменете ги поставките за приватност Сигурносни забелешки Општи одредби и услови Импресум
+43 1 7490361 0
Претплатете се на билтенот
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)