2. RetroFIT+
  3. Актуатори на контролни вентили

SRFA-R



Back to product category
SRFA-R

SRFA-R

Rotary actuator fail-safe (retrofit) NC, 20 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, IP54, F03/F04/F05

List price
534,00 €
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
ZSFF-08

ZSFF-08

Form fit adapter flat head, 8xø17x55 mm (WxøxH), for SRF..-R

List price: 67,10 €
Add to Project List
ZSFF-09

ZSFF-09

Form fit adapter flat head, 9xø12x55 mm (WxøxH), for SRF..-R

List price: 67,10 €
Add to Project List
ZSFF-10

ZSFF-10

Form fit adapter flat head, 10xø17x55 mm (WxøxH), for SRF..-R

List price: 67,10 €
Add to Project List
ZSFF-11

ZSFF-11

Form fit adapter flat head, 11xø14x55 mm (WxøxH), for SRF..-R

List price: 67,10 €
Add to Project List
ZSFF-14

ZSFF-14

Form fit adapter flat head, 14xø18x55 mm (WxøxH), for SRF..-R

List price: 67,10 €
Add to Project List
ZSFK-12

ZSFK-12

Form fit adapter wedge groove, ø12x4x55 mm (øxWxH), for SRF..-R

List price: 67,10 €
Add to Project List
ZSFK-14

ZSFK-14

Form fit adapter wedge groove, ø14x5x55 mm (øxWxH), for SRF..-R

List price: 67,10 €
Add to Project List
ZSFV-08

ZSFV-08

Form fit adapter square, 8x8x55 mm (LxWxH), for SRF..-R

List price: 67,10 €
Add to Project List
ZSFV-09

ZSFV-09

Form fit adapter square, 9x9x55 mm (LxWxH), for SRF..-R

List price: 67,10 €
Add to Project List
ZSFV-10

ZSFV-10

Form fit adapter square, 10x10x55 mm (LxWxH), for SRF..-R

List price: 67,10 €
Add to Project List
ZSFV-11

ZSFV-11

Form fit adapter square, 11x11x55 mm (LxWxH), for SRF..-R

List price: 67,10 €
Add to Project List
ZSFV-12

ZSFV-12

Form fit adapter square, 12x12x55 mm (LxWxH), for SRF..-R

List price: 67,10 €
Add to Project List
ZSFV-14

ZSFV-14

Form fit adapter square, 14x14x55 mm (LxWxH), for SRF..-R

List price: 67,10 €
Add to Project List
Details

Specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power consumption (running)
7 W
Power consumption (holding)
3 W
Power Consumption For Wire Sizing
18 VA
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Torque
20 Nm
Control type
Open/close
Direction of rotation (fail-safe)
  • Selectable:
  • Deenergised NC, valve closed (A – AB = 0%)
  • Deenergised NO, valve open (A – AB = 100%)
Manual override
By means of hand crank and locking switch
Running time (motor)
75 s / 90°
Running time (fail-safe)
<20 s
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2

Добредојдовте во Belimo Áustria

Изгледа не се наоѓате во Австрија. Производите и услугите претставени на веб-сајтов може да не се достапни во вашата земја. Затоа, најавувањето/регистрирањето не е возможно. Најдете локалeн веб-сајт на Belimo подолу.
Контактирајте не Политика за приватност Изменете ги поставките за приватност Сигурносни забелешки Општи одредби и услови Импресум
+43 1 7490361 0
Претплатете се на билтенот
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)