2. RetroFIT+
  3. Актуатори на контролни вентили

SR24A-R



Back to product category
SR24A-R

SR24A-R

Rotary actuator (retrofit), 20 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, IP54, F03/F04/F05

List price
298,00 €
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
ZSF-08

ZSF-08

Form fit adapter flat head, 8xø17x57 mm (WxøxH), for SR..-R

List price: 59,80 €
Add to Project List
ZSF-09

ZSF-09

Form fit adapter flat head, 9xø12x57 mm (WxøxH), for SR..-R

List price: 59,80 €
Add to Project List
ZSF-10

ZSF-10

Form fit adapter flat head, 10xø17x57 mm (WxøxH), for SR..-R

List price: 59,80 €
Add to Project List
ZSF-11

ZSF-11

Form fit adapter flat head, 11xø14x57 mm (WxøxH), for SR..-R

List price: 59,80 €
Add to Project List
ZSF-14

ZSF-14

Form fit adapter flat head, 14xø18x57 mm (WxøxH), for SR..-R

List price: 59,80 €
Add to Project List
ZSK-12

ZSK-12

Form fit adapter wedge groove, ø12x4x57 mm (øxWxH), for SR..-R

List price: 59,80 €
Add to Project List
ZSK-14

ZSK-14

Form fit adapter wedge groove, ø14x5x57 mm (øxWxH), for SR..-R

List price: 59,80 €
Add to Project List
ZSV-08

ZSV-08

Form fit adapter square, 8x8x57 mm (LxWxH), for SR..-R

List price: 59,80 €
Add to Project List
ZSV-09

ZSV-09

Form fit adapter square, 9x9x57 mm (LxWxH), for SR..-R

List price: 59,80 €
Add to Project List
ZSV-10

ZSV-10

Form fit adapter square, 10x10x57 mm (LxWxH), for SR..-R

List price: 59,80 €
Add to Project List
ZSV-11

ZSV-11

Form fit adapter square, 11x11x57 mm (LxWxH), for SR..-R

List price: 59,80 €
Add to Project List
ZSV-11-4K

ZSV-11-4K

Form fit adapter square, 11x11x57 mm (LxWxH, inside square), for SR..-R

List price: 59,80 €
Add to Project List
ZSV-12

ZSV-12

Form fit adapter square, 12x12x57 mm (LxWxH), for SR..-R

List price: 59,80 €
Add to Project List
ZSV-14

ZSV-14

Form fit adapter square, 14x14x57 mm (LxWxH), for SR..-R

List price: 59,80 €
Add to Project List

Electrical accessory

S1A

S1A

Auxiliary switch 1x SPDT add-on

List price: 71,30 €
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List price: 95,50 €
Add to Project List
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 116,00 €
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 116,00 €
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: 116,00 €
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2.5 W
Power consumption (holding)
0.2 W
Power Consumption For Wire Sizing
5.5 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
20 Nm
Control type
  • Open/close
  • 3-point
Manual override
With push-button, can be locked
Running time (motor)
90 s / 90°
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2

Добредојдовте во Belimo Áustria

Изгледа не се наоѓате во Австрија. Производите и услугите претставени на веб-сајтов може да не се достапни во вашата земја. Затоа, најавувањето/регистрирањето не е возможно. Најдете локалeн веб-сајт на Belimo подолу.
Контактирајте не Политика за приватност Изменете ги поставките за приватност Сигурносни забелешки Општи одредби и услови Импресум
+43 1 7490361 0
Претплатете се на билтенот
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)