SN2-C7



Back to product category
SN2-C7

SN2-C7

Auxiliary switch 2x SPDT

A ZSN-B or ZSN-BF bracket is required for mounting

List price
94,60 €
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
ZSN-B

ZSN-B

Bracket for SN2-C7 for BFN/BFL, BEN/BEE

List price: 60,80 €
Add to Project List
ZSN-BF

ZSN-BF

Bracket for SN2-C7 for BF

List price: 38,40 €
Add to Project List
Details

Specifications

Auxiliary switches
2x SPDT
Connection Auxilary Switch
Cable 1 m, 6 x 0.75 mm²
Protection category
IP54
Ambient Tempreture
-30...50°C [-22...122°F]