3. Актуатори за вентил

DRC24A-TP-7



Back to product category
DRC24A-TP-7

DRC24A-TP-7

Rotary actuator, Max. 90 Nm (not constant), AC/DC 24 V, Open/close, 35 s, IP54, F07, Terminals

Please contact your local Belimo representative for ordering.
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
S1A

S1A

Auxiliary switch 1x SPDT add-on

List price: 71,30 €
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List price: 95,50 €
Add to Project List
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 116,00 €
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 116,00 €
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: 116,00 €
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
9 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
12 VA
Connection Supply Control
Terminals 4 mm² (cable ø4...10 mm, 3-wire)
Torque
Max. 90 Nm
Control type
Open/close
Manual override
With push-button, can be locked
Running time (motor)
35 s / 90°