3. Актуатори за работа во тешки услови и опкружување

NF24G-MP-L



Learn more
Back to product category
NF24G-MP-L

NF24G-MP-L

Rotary actuator fail-safe, 10 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (40...150 s), IP66/67

List price
835,00 €
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
System Integration

Current Documents

  • Download
  • Download

Software / Apps
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
Z-KB-PG11

Z-KB-PG11

Cable gland for cable diameter ø4...10 mm

List price: 10,40 €
Add to Project List

Electrical accessory

CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

List price: 131,00 €
Add to Project List
SGA24

SGA24

Positioner for wall mounting

List price: 153,00 €
Add to Project List
SGE24

SGE24

Positioner for built-in mounting

List price: 153,00 €
Add to Project List
SGF24

SGF24

Positioner for front-panel mounting

List price: 109,00 €
Add to Project List
EXT-WR-FP20-MP

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

List price: 166,00 €
Add to Project List
HH24-FG

HH24-FG

Heater, with mechanical humidistat

Please contact your local Belimo representative for ordering.
HT24-FG

HT24-FG

Heater, with adjustable thermostat

Please contact your local Belimo representative for ordering.
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

List price: 298,00 €
Add to Project List
ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 266,00 €
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 594,00 €
Add to Project List
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 429,00 €
Add to Project List
MFT-C

MFT-C

Adapter for Service-Tool ZTH

List price: 363,00 €
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 94,60 €
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 31,60 €
Add to Project List

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List price: 888,00 €
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List price: 784,00 €
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
5.5 W
Power consumption (holding)
3.5 W
Power Consumption For Wire Sizing
8 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm² (halogen-free)
Torque
10 Nm
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Direction Of Motion Motor
selectable with switch L/R
Direction of rotation (fail-safe)
L (ccw)
Manual override
By means of hand crank and locking switch
Angle of rotation
95°
Running time (motor)
150 s / 90°
Running time motor variable
40...150 s
Running time (fail-safe)
<20 s
Mechanical interface
Universal shaft clamp 12...26.7 mm
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X