LRF24-S-O
Rotary actuator fail-safe NO, 4 Nm, AC/DC 24 V, Open/close, 75 s, 2x SPDT, IP54
- List price
- 385,00 €
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
- 5 W
- Power consumption (holding)
- 2.5 W
- Power Consumption For Wire Sizing
- 7 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Cable 1 m, 2x 0.75 mm²
- Connection Auxilary Switch
- Cable 1 m, 6x 0.75 mm²
- Torque
- 4 Nm
- Control type
- Open/close
- Direction of rotation (fail-safe)
- Deenergised NO, valve open (A – AB = 100%)
- Manual override
- With hand crank, can be fixed in any position
- Running time (motor)
- 75 s / 90°
- Running time (fail-safe)
- <20 s
- Protection category
- IP54
- Ambient Tempreture
- -30...50°C [-22...122°F]