FM080F-SZ
Flow sensor, AC/DC 24 V, DN 80, FS 13.6 l/s
- List price
- 1.069,00 €
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
- Product videos
- Details
Downloads
Product videos
Ultrasonic flow sensor
Belimo Sensor Range 2024
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Cable
- Measured values
- Flow
- Output signal
- 0...10 V
- Full Scale
- 13.6 l/s
- Output Voltage [Range]
- 1 x 0...10 V, max. load 1 mA
- Fluid
- Water, water with glycol up to max. 50% vol.
- Valve size
- 80 mm
- Valve size
- 3 inch