22WDP-134
Differential Pressure Sensor Water, 0...4 bar, active, 4...20 mA
- List price
- 562,00 €
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
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
A-22WP-A04
Pipe connector, Brass, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 55,70 €
A-22WP-A06
Pipe connector, Stainless steel, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 109,00 €
A-22WP-A08
Pipe connector, Brass, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 56,50 €
A-22WP-A10
Pipe connector, Stainless steel, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 128,00 €
Electrical accessory
Product videos
Installation water differential pressure sensor 22WDP vs. 22PDP
Belimo Sensor Range 2024
Details
Specifications
- Voltage AC/DC
- DC 24 V
- Electrical connection
- Connector plug
- Measured values
- Differential pressure
- Output signal
- 4...20 mA
- Measuring range pressure
- 0...4 bar
- Output Current [Range]
- 1x 4...20 mA, max. resistance 900 Ω