22HT-14
Contact Temperature Sensor active, 4...20 mA
Parts included: fixing strap
- List price
- 111,00 €
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
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
Electrical accessory
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
List price: 41,00 €
Product videos
Belimo Sensor Range 2024
How-To: Installing contact temperature sensors
Details
Specifications
- Voltage AC/DC
- DC 24 V
- Electrical connection
- Terminals
- Measured values
- Temperature
- Output signal
- 4...20 mA
- Output Current [Range]
- 1x 4...20 mA, max. resistance 500 Ω