22HT-12
Contact Temperature Sensor active, 0...5 V, 0...10 V
Parts included: fixing strap
- List price
- 111,00 €
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
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
Electrical accessory
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
List price: 41,00 €
Product videos
Belimo Sensor Range 2024
How-To: Installing contact temperature sensors
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
- Temperature
- Output signal
-
- 0...5 V
- 0...10 V
- Output Voltage [Range]
- 1 x 0...5 V, 0...10 V, min. resistance 5 kΩ
- Output signal active note
- Output 0...5/10 V with Jumper adjustable