22HL-10
Leakage switch active, Auto reset
Parts included: cable tie, dowels, screws
- List price
- 155,00 €
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
- Product videos
- Details
Downloads
Accessories
Electrical accessory
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
List price: 41,00 €
Product videos
Belimo Sensor Range 2024
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
- Leakage detection
- Output signal
- Switch
- Output signal leakage detector switch note
-
- SPDT, potential-free
- Max. switching current 1 A @ 24 V
- Min. switching current 5 mA @ 10 V