Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
PI Zone Valve (PIQCV), 2-way, DN 20, Internal thread, Rp 3/4", PN 25, ps 1600 kPa, V'nom 980 l/h, Fluid temperature -20...120°C [-4...248°F] (with actuator 2...90°C)
For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells.
The suitable insulating shell can be found in the accessories for this product.
Design data: Design data
Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Insulation shell for valve C2..QP-.., DN 20
only for non-condensing applications
Pipe connector for ball valve with internal thread, DN 20, Rp 3/4", R 3/4"