Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Zone valve, 2-way, DN 20, Internal thread, Rp 3/4", PN 25, ps 1600 kPa, Kvs 8 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells.
The suitable insulating shell can be found in the accessories for this product.
Design data: Design data
Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Insulation shell for valve C2..Q-.., DN 20
only for non-condensing applications
Pipe connector for ball valve with internal thread, DN 20, Rp 3/4", R 3/4"