Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Characterised control valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, Kvs 0.25 m³/h, Fluid temperature -10...120°C [14...248°F]
Design data: Design data
Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Insulation shell for valve R2.., DN 15, (Kvs ≤1.6)
only for non-condensing applications
Pipe connector for ball valve with internal thread, DN 15, Rp 1/2", R 1/2"