BF230-2/500
Fire damper actuator, 18 Nm, AC 230 V, Open/close, 120 s, 2x SPDT, IP54, Cable
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
ZA18-BF
Adapter for form fit 12 mm on round shaft 18 mm, L = 33 mm for BFL, BLF, BFN, BF, BLE, BEN, BEE
List price: 58,80 €
Your price: ...
ZK-BF
Adapter for form fit with clamp for round shaft 10...20 mm / square 10...16 mm for BF, BLF
List price: 36,30 €
Your price: ...
ZK1-B.1
Hand crank, 40 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.
List price: 137,00 €
Your price: ...
ZK2-B.1
Hand crank, 70 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.
List price: 157,00 €
Your price: ...
Electrical accessory
BKN230-MOD
Communication and power supply unit for fire damper actuators 230 V
List price: 440,00 €
Your price: ...
ZST-BS
Cable set with plug 0.5 m for communication and power supply unit
List price: 43,00 €
Your price: ...
Product videos
Advantages of motorised fire dampers
Fire protection scenarios
Details
Specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 8 W
- Power consumption (holding)
- 3 W
- Power Consumption For Wire Sizing
- 12.5 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Cable 5 m, 2x 0.75 mm² (halogen-free)
- Connection Auxilary Switch
- Cable 5 m, 6x 0.75 mm² (halogen-free)
- Torque
- 18 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable by mounting L/R
- Manual override
- With position stop
- Angle of rotation
- 95
- Running time (motor)
- <120 s / 90°
- Running time (fail-safe)
- 16 s
- Mechanical interface
- Form fit 12x12 mm, continuous hollow shaft
- Protection category
- IP54