UM24Y-F-R.1
Rotary actuator, 1 Nm, AC/DC 24 V, Open/close, 3-point, 22 s, Form fit 8x8 mm, IP20, Connector plug
Multipack 100 pcs.
- List price
- 7.480,00 €
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
Z-ESCM
End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.
List price: 22,60 €
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 1 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 2 VA
- Connection Supply Control
- Connector plug (Cable-side connector socket not included in scope of delivery)
- Connection Plug
- Molex Mini-Fit Jr. 39303035
- Torque
- 1 Nm
- Control type
-
- Open/close
- 3-point
- Direction Of Motion Motor
- clockwise rotation
- Manual override
- No
- Angle of rotation
- 0...287.5
- Running time (motor)
- 22 s / 90°
- Mechanical interface
- Form fit 8x8 mm
- Protection category
- IP20
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
- Ambient Tempreture
- -30...50°C [-22...122°F]