Smoke control damper actuators

belimo_entrauchung_main_rgb_960x530

Efficient smoke control, more safety

Belimo has a graduated product range of smoke control damper actuators for the economical motorisation of smoke control dampers. The powerful actuators convince with their compact design and energy-efficient operation.

Belimo smoke control damper actuators move the smoke control damper into the defined safety position (open or closed) in the case of a fire. The Safety Position Lock™ function reliably holds the smoke control damper in the safety position. The smoke control damper actuators have been developed to comply with the specific requirements of European standards.

  • Brochure – Overview smoke control actuators (pdf - 2.28 MB)
  • Video - New smoke control actuators BEN and BEE
  • Video - Smoke development with and without mechanical smoke control
  • Brochure – 8 reasons to use damper actuators from Belimo (pdf - 4.67 MB)

Belimo – leading in fire protection since 1978

Fire dampers and smoke control dampers – actuators from Belimo

Technology that saves lives

Fires represent the greatest potential threat to people and tangible assets in buildings. Efficient fire protection saves lives in times of danger, helps minimise property damage and secures the continued operation of companies.

Belimo fire protection products can be found in the following building applications:   

  • Motorised fire dampers for the formation of fire zones – they provide the best protection against the spread of fire and smoke through ducts 
  • Motorised smoke control dampers – they keep escape and rescue routes smoke-free in case of fire  
  • Actuators and sensors for pressure differential systems – they are used for smoke control in case of fire, e.g. in staircases in high-rise buildings
  • Learn more

Powerful technology in a compact design

belimo_brandsicher_rgb_300x170.jpg

Safety in case of fire

belimo_kompakte-leistung_rgb_300x170.jpg

Compact power

belimo_low-power_main_rgb_960x530

Low power consumption

Safety in buildings

belimo_entrauchung-application_rgb_960x540px

Product range

belimo_BEN_rgb_300x170

BEN 15 Nm

  • View products
belimo_BEE_rgb_300x170

BEE 25 Nm

  • View products
belimo_BE_rgb_300x170

BE 40 Nm

  • View products

8 reasons to use damper actuators from Belimo

belimo_8-reasons-actuators

1. The right actuator for every HVAC application

2. Energy-efficient motorisation

3. Uncompromised safety

4. The right product at the right time

5. Easy, universal installation

6. Ready for the future

7. Quick and simple retrofitting
 (contact the damper manufacturer)

8. Swiss Quality from Belimo since 1975

  • Brochure – 8 reasons to use damper actuators from Belimo (pdf - 4.67 MB)

Customer-specific products

belimo_customised_actuators_rgb

These days, challenges in planning and on the construction site are difficult to solve using standard products, which is why customer-specific solutions are becoming increasingly important. We build the actuator you need – with the cable length, connector plug and parametrisation you specify. 

  • Different cable types and lengths with or without a connector plug. 
  • Product labelling with your customer information (e.g. where the actuator is to be installed in the building). 
  • Various mounting options (adapted to your installation situation on-site). 
  • Wide range of electrical and mechanical accessories. 
  • We take care of the parametrisation for you (e.g. adjustable running time, switching differential and bus parameters).
  • Function test, because Belimo stands for tested quality.

We offer a "complete carefree package" for your application.

  • Read More
  • Customer advantages
  • Software / Plug-ins
Customer advantages

Consulting engineers

consulting-engineer

Planning HVAC systems is your core competence. You are constantly on the lookout for new, innovative ways to save energy and improve room climate. You work with the most modern methods and use data from suppliers / manufacturers for your planning. As a Belimo customer, you benefit from numerous advantages:

  • Economical motorisation of smoke control dampers through a graduated product range
  • High energy efficiency, thus reducing operating costs
  • The Safety Position Lock™ function reliably holds the smoke control damper in the safety position in case of fire
  • With CE-certified smoke control dampers, the actuators form a unit that meets the specific requirements of European standards
  • Service-oriented and customer-friendly organisation with individual product and application consulting
  • Overall solutions from a single source
  • Various integration options in higher-level systems
  • Complete and easily accessible documentation

System integrators

system-integrator

Your task is to design building management systems and optimally integrate field devices. Your goal is to reduce complexity and ensure transparency for the continuous optimisation of building technology. As a Belimo customer, you benefit from numerous advantages:

  • Fast and simple commissioning
  • Low risk of errors during integration
  • Complete and easily accessible documentation
  • Customer-friendly and service-oriented organisation at your side with competent support in finding solutions
  • Various integration options and system compatibility

Installers / plant engineers

installer

The installation of HVAC building technology is your trade. To carry out your work, you need the right products at the right time on site. Easy mounting and expert support allow you to meet your tight schedule.As a Belimo customer, you benefit from numerous advantages:

  • Quick and easy installation
  • Possibility of on-site operational check
  • Complete and easily accessible documentation
  • High level of robustness
  • Various integration options and system compatibility
  • Short delivery times
  • Comprehensive support over the entire life of the product
  • 5-year guarantee

Building owners

building-owner

Improvements in comfort and energy consumption as well as simple building expansions and upgrades are a constant challenge for you. Optimising your HVAC system with the least possible effort and low costs is in the main focus.As a Belimo customer, you benefit from numerous advantages:

  • The highest level of safety for people and tangible assets based on the state of the art
  • Reliability and investment security
  • Longevity and sustainability
  • High energy efficiency
  • Minimal operating and maintenance costs due to maintenance-free products
  • Innovative and future-oriented technologies
  • Simple regular operational check

Facility managers / building maintenance

facility-manager

Management, control and operation of buildings and their technical equipment is part of your daily tasks. You seek solutions to ensure room comfort and optimise system operation. You value simple and transparent systems and, if necessary, quick delivery of spare parts and support available at all times.As a Belimo customer, you benefit from numerous advantages:

  • Minimal operating and maintenance costs due to maintenance-free products
  • Highest level of energy efficiency
  • High level of robustness and longevity
  • Simple regular operational check
  • Uniform operation
  • State of the art technology
  • Highest level of safety for people and tangible assets

OEM

oem

You use components from select suppliers in your products. You are always looking for the best value for money. High quality and unique functions tailored to your application add value and allow you to set yourself apart from your competitors. Excellent technical support and a simple business transaction is a matter of course for you.As a Belimo customer, you benefit from numerous advantages:

  • State of the art technology
  • Highest level of safety for people and tangible assets
  • Graduated product range for optimal and economical motorisation of smoke control dampers of all types, dimensions and classifications
  • Innovative technologies help to meet the specific requirements of relevant European standards
  • Various integration options and system compatibility
  • Seamless logistics, maximum availability and delivery reliability
  • Complete and easily accessible documentation
  • Longevity and reliability
  • Quick, easy and safe mounting
  • Practical operational check
  • Uniform operating concept
  • Highest quality assurance with continuous traceability
  • Service-oriented and customer-friendly organisation with individual product and application consulting
  • Customer-specific solutions as required
Software / Plug-ins

Belimo MP-Bus

mp-bus_small

Belimo PC-Tool (MFT-P)
Adjustment and diagnostic software for MF/MP/MOD/LON/KNX actuators incl. fire protection.
For Windows Systems.

  • PC-Tool (MFT-P) - Version 3.16.7.0 (zip - 162.53 MB)
  • Installation manual and release notes - PC-Tool (pdf - 464 KB)
  • PC-Tool - Operation manual (pdf - 6.27 MB)

When using the ZTH EU as an interface for the PC-Tool (MFT-P), the corresponding USB driver is installed when the PC-Tool software is installed. The driver can also be downloaded here and installed separately.

  • ZTH EU - USB MP driver (zip - 2.17 MB)

BIM plug-in for Autodesk Revit

revit

3D data models with technical information from Autodesk Revit via the BIM plug-in

This plug-in allows you to select Belimo actuators, valves and sensors from one database and then add them to the building information modelling project with their technical data via drag & drop. All BIM users thus have access to all data in a structured and classified form in the Revit MEP format.

  • Plugin 3Dfindit: Versions Revit 2021 - Revit 2025 (zip - 404.75 MB)
  • Flyer – Efficient planning with BIM (pdf - 1.91 MB)
  • The BIM plug-in can only be successfully installed if the Autodesk Revit software is available on the computer.

  • Visit Autodesk website