202503_EV-TEM-AM_Belimo-Assistant-2_Header_1920x350px

Unlock the full potential of
your Belimo devices

  1. Home

Belimo Assistant 2

Unified app, seamless user experience

Belimo Assistant 2 is the app companion that offers an all-in-one tool for managing the entire lifecycle of Belimo products. Designed with efficiency and ease of use in mind, this tool ensures you have everything you need at your fingertips.

Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.

Accessories:

  • BELIMO Assistant Link (LINK.10 USB/Bluetooth/NFC converter)
  • ZTH EU/US/AP (USB/MP converter)
  • ZIP-BT-NFC (Bluetooth/NFC converter)
  • Quick Guide
  • How-To Videos
google-play-icon-qrcode_en

App-Store_Icon-QRcode

Windows-Version_Icon

What’s new with the Latest Version of the App

BelAs-Device_900x510px-new2

Engineering efficiency at its best

Enhance your workflows with continuous live trending for up to 1 hour, featuring automated pause and resume capabilities to ensure you capture every important detail. Simplified management and configuration for MP line and RS485 parameters, including various customization options to suit your needs for optimal performance.

OneTool_EV-New

Updated UX/UI to help you get things done even faster

Quickly monitor overall system health, check connection details, and view device live data with ease. On top you can adjust the display to show as much or as little detail as you need.

ZIP-Connection_900x510px-new2

State of the art connectivity with the new Belimo Assistant Link

Coming Summer 2025

A new, versatile connectivity option, whether wireless or wired, to seamlessly connect the Belimo Assistant 2 with your Belimo devices. Stay informed with status indicators for connections and power levels. Our solution supports multiple connection types, ensuring smooth and reliable integration with your setup.

compatibility-teaser-pic

Streamlined device compatibility

Enjoy a consistent experience across the Belimo product range, both with legacy and NFC-enabled devices, thus ensuring familiarity and ease of use.

ux-ui-teaser-pic

Seamless and modern
UX/UI

Experience flexibility and convenience with a platform-independent, intuitive interface on smartphones, tablets, and PCs.

workflows-features-teaser-pic

New workflows and enhanced features

Explore the additional capabilities of your Belimo devices with the new app toolkit.

  • Main Benefits
  • Latest release
  • Key Features
  • Belimo Assistant Link
Main Benefits

Quick Access to Device Data

  • Belimo Assistant 2 enables fast and convenient access to device data for setup, on-site operation, and troubleshooting. With the latest generation of Belimo devices featuring near-field communication (NFC), field devices can be accessed through a smartphone without additional tools, even if they are not powered – straight out of the box.

Simplified Setup

  • Streamline your startup process with added workflows. Leverage the guided "Setup" workflow to ensure a smooth configuration process. Save time and minimize repetitive tasks with "Copy/Paste Configuration" to replicate settings for the same device types.

Reduced Diagnostics Time and Errors

  • Maintenance is made easier with additional data transparency and diagnostics functions. Monitor operation KPIs and receive troubleshooting suggestions with "Health," export a device configuration in just one click with "Export Configuration," and perform local override or gather live readings with "Live Trend."

Paperless Documentation

  • Experience fast and convenient access to digital reports of your Belimo device throughout its lifetime without the hassle of searching for paper documents.
Latest release

Latest release includes following features:

Engineering efficiency at its best 

  • Continuous live trending for up to an hour with automated pause and resume functionalities. 
  • Streamlined workflows for quick configuration of RS485 protocol parameters on powered or unpowered Belimo devices 
  • Configuration and management of MP networks 

Updated UX/UI to help you get things done even faster

  • Monitor power state, warnings, errors at a glance as well as the overall device status.
  • See device parameter live values and the actual connectivity status.
  • Flexible device data display with basic and extended viewing options. 

State-of-the-art connectivity with the new Belimo Assistant Link

  • A new, versatile connectivity option to connect the Belimo Assistant 2 with Belimo devices
  • Combining the functionality of both ZTH and ZIP-BT-NFC
Key Features

Functions:

  • Check and modify device setting parameters
  • Display identification data: Device type, position, designation, serial number, bus address
  • Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
  • "Setup": Guided parameter setup for your device
  • "Copy/Paste Configuration": Replicate settings for the same device types
  • "Live trend": Perform local override and live trending with the easy-share function
  • "Health": Monitor device operation KPIs. E.g. Power supply, Bus state, Sensor state, etc.
  • "Reports": Retrieve digital reports of your device with the easy-share function. E.g. Calibration certificate, Commissioning report
  • "Export Configuration": Create a logfile with the easy-share function
  • "MP Troubleshooting": MP-Bus monitor
  • "Cloud services": Digital ownership, Belimo Cloud login/signup
  • "Demo mode": Simulate device app profile
     

Multilingual Support & Compatibility:

  • In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
  • Platform-independent for Android, Apple iOS, and Windows.
Belimo Assistant Link

State-of-the-art connectivity with Belimo Assistant Link:

  • A new, versatile connectivity option to connect the Belimo Assistant 2 with Belimo devices
  • Combining both the functionality of ZTH and ZIP-BT-NFC
  • Supports wireless or wired connection types
  • Supports battery and connection status indication.
  • Supports variety of ports including 
    • Standard USB 2.0 type C
    • Bluetooth 5.0 low energy radio module
    • MP-BUS RJ11 socket.
  • Supports firmware updates via USB or Bluetooth. 

Get started with the Belimo Assistant 2

How-To Videos

  • How to set up connections

    Connect to the mobile app (NFC)

    Connect to the mobile app (Bluetooth)

    Connect to the PC application

  • How to use general functions

    Set up user preferences

    Change device parameters

    Reports

    Health Status

    Export Configuration

  • How to use workflows

    Setup Workflow

    Live Trend

    Copy/paste configurations with the mobile app (NFC)

    Copy/paste configurations with the mobile app (Bluetooth)

    Copy/paste configurations with the PC application

Frequently asked questions

  • Is my Belimo field device compatible with Belimo Assistant 2?

    Belimo Assistant 2 is compatible with most of the Belimo product range, i.e. both legacy and NFC-enabled devices.

    Devices with a production date earlier than 2004, e.g. BF-TopLine, VRP-M, VRP-MFT, and VRP-MFT2, are not supported. Please contact your local Belimo sales organisation if you have any questions.

  • Is my phone or laptop supported?

    Belimo Assistant 2 supports most smartphones, tablets, and Windows computers/laptops.

    The following Android, Apple iOS, and Windows versions are supported:

    • Android 9 or later
    • Windows 10 or later
    • iOS 15 or later

    The following devices are not supported:

    • Linux devices
    • Apple MacBooks
  • Which app features work in powered and unpowered modes?

    In powerless mode, the available features are focused on device parametrisation, such as the selection of control signals, application setpoints, and communications setup.

    In powered mode, the features are expanded to include operational information such as actuator position, sensor values, and health status, as well as access to powerful and time-saving workflows.

      Mobile App PC Application2
      Unpowered Powered Powered only
    Date      

    View/Change Device
    Parameters

    (✔)1 ✔ ✔
    Workflows      
    Setup (✔)1 ✔ ✔
    Manage Digital Ownership ✔ ✔ ✔
    Cloud Services ✔ ✔ ✔
    Live Trend ✖ ✔3 ✔
    Copy/Paste Configuration (✔)1 ✔ ✔
    Disable NFC ✖ ✔ ✔
    Enable Power over Ethernet ✔ ✔ ✔
    Actions      
    Configuration Reset ✖ ✔ ✔
    Restart Device ✖ ✔ ✔
    Export Configuration (✔)1 ✔ ✔
    General information      
    Site Information ✔ ✔ ✔
    Product Information ✔ ✔ ✔
    Device Components ✖ ✔ ✔
    Reports (✔)1 ✔ ✔
    Health      
    Health ✖ ✔ ✔

    1: Powerless mode offers data relating to parametrisation. Powered mode offers a full list of operational and setting parameters.

    2: USB connection requires ZTH EU/US/AP (USB/MP converter)

    3: Live trend function requires ZIP-BT-NFC (Bluetooth/NFC converter)
     

    Note:
    Available Data, Workflows, Actions, and Health depend on the connected Belimo device. For detailed information, please refer to the data sheet for your specific Belimo device.

  • If I do not have a physical field device on hand, can I simulate a connection to a virtual field device with Belimo Assistant 2?

    Yes, "Demo Mode" can simulate a connection to a virtual field device with Belimo Assistant 2 if you do not have a physical field device on hand. "Demo Mode" allows you to illustrate user interaction and explore the functionalities of the app. It is used for demonstration purposes only. Please note that workflows require a physical device to proceed.

    Note: "Demo mode" can be enabled within the app through Settings > General Settings > Demo Mode > On. The "Simulate device" button will appear on the "Home" screen.

  • Which languages are supported?

    The app is offered in 7 languages:

    • English (US)
    • German
    • Spanish
    • Italian
    • Simplified Chinese
    • French
    • Russian

    Note: App language can be adjusted within the app through Settings > General Settings > Language

Resources

  • Flyer – Belimo Assistant 2 (pdf - 1.66 MB)
  • Quick Guide
  • Belimo Assistant 2 (Windows Installer Version 6.10.6) (msi - 70.29 MB)
  • Belimo Assistant 2 Release Notes

Welcome to Belimo Austria

You do not seem to be located in Austria. The products and services presented on this website may not be available in your country. Likewise, logging in/registering is not possible. Find your local Belimo Website below.
Contact Us Privacy Policy Change privacy settings Safety Notes General Terms and Conditions Imprint
+43 1 7490361 0
Subscribe to newsletter
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)