MKT-IMG_belimo_video_block

    Media

    • News
    • Highlights
    • Success Stories
    • Videos
    • Pictures and Logos
    • Exhibitions & Events
    • Contacts
    lower_pic
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
    MKT-IMG_belimo_video_block

    Media

    • News
    • Highlights
    • Success Stories
    • Videos
    • Pictures and Logos
    • Exhibitions & Events
    • Contacts
    lower_pic
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
belimo_IAQ-products_stage-teaser

Products for
Healthy Indoor Air Quality

  1. Home
  2. Healthy indoor air and energy-efficient HVAC solutions

How Belimo Products Contribute to Healthy Indoor Air Quality (IAQ)

Ensuring the quality of indoor air requires a multipronged approach. Besides system design and regular maintenance, reliable products are essential. Belimo offers a complete and innovative range of HVAC control devices to maintain healthy indoor air while minimising energy consumption. From accurate and dependable sensors to variable air volume (VAV) solutions for demand-controlled ventilation to fast running actuators and the all-in-one Energy ValveTM, our products are complemented by our extensive expertise in providing efficient HVAC system performance. With seamless integration to the BMS and cloud-based connectivity, users gain complete visibility of indoor air quality measurements for continuous monitoring and control.

  • Brochure – Guidance document for indoor air quality (pdf - 2.55 MB)

Sensors for Measurement of Indoor Air Quality

What cannot be measured cannot be controlled. Belimo offers a wide range of room and duct sensors to accurately measure temperature, relative and absolute humidity, enthalpy, dew point, CO2 and VOC. The range includes active and passive sensors. The duct sensors have a robust design that meets NEMA 4X/IP65 requirements.

Active room sensors can be commissioned and diagnosed with the Belimo Assistant App on a smartphone. Thanks to wireless NFC communication, configurations can be made even when the sensors are not powered. 

Besides being accurate, Belimo sensors have a short response time and a low drift rate, providing long-term stability. They are tailored for fast, error-free installation and commissioning by offering a unique snap-on housing cover, a detachable backplate, spring-loaded removable terminal blocks, and reverse polarity protection.

  • Belimo Room Sensors
sensors_healthcare_webpage_900x510

VAV Solutions for Demand-Controlled Ventilation

belimo_VAV-Compact_Transparent

The air we breathe impacts our health and productivity; therefore, the precise control of airflow is critical in every workspace. Well-designed variable air volume (VAV) systems ensure the proper amount of fresh air is supplied and contaminated air is removed in a controlled manner in the space. Demand-controlled operation helps to maximise energy efficiency with the necessary amount of airflow. Measuring CO2 levels in the room is an excellent way to achieve this as it is a reliable indicator of air freshness. Furthermore, VAV systems enable negative and positive pressure in critical environments, such as isolation rooms.

Belimo's accurate airflow sensors, combined with actuator technology - which has been tested millions of times, provide precise Δp recording and control of the smallest of volumetric flows. Integrating into a building management system forms the basis for controlling the fan load equally in a cost-optimized way.

Belimo Energy Valve™for Integrated Thermal Energy Management

Belimo_Showroom_new2

The correct conditioning of the supplied air is essential for healthy indoor air. This can be achieved by optimising energy efficiency at the same time. 

The award-winning Belimo Energy ValveTM is the perfect example of a Belimo innovation combining intelligence with an actuator, flow sensors, and a ball valve. This combination goes well beyond PI control to solve low delta T syndrome and offer flow and power control. Addressing the prevalent low delta T syndrome helps improve energy efficiency and significantly lower the overall performance cost. The tightly closing valve prevents leakage and ensures precise and stable control.

The new generation Energy Valve combines energy control with MID certified energy metering in one device, assuring high accuracy and reliability, allowing for easy and efficient billing and transparent thermal energy management. Digital access supports easy setup or adjustments, commissioning, and maintenance using NFC and the Belimo Assistant App or a webserver providing full transparency to the end user's energy data.

With BACnet/IP or MSTP, Modbus TCP, or RTU on board, the Energy Valve can communicate directly to the BMS. The Ethernet interface enables direct and secure cloud connection while power over Ethernet (PoE) eliminates the need for an extra power supply.

  • Belimo Energy Valve™

Damper Actuators for a Variety of Conditions

Damper actuators are essential for healthy indoor air as they are required for ensuring reliably functioning HVAC systems.

  • Air intake to control the proper amount of outdoor air.
  • Inside the air handling unit to control supply, return, and recirculated air.
  • Zone to control ensures the proper amount of fresh air based on the demand and air inlets, ensuring the desired airflow pattern.

Air damper actuators were Belimo's first product innovation over 45 years ago. Thanks to continuous technological advances in the HVAC industry, Belimo is a market leader. 

UM-UH-Actuator_04_LM

Seamless Integration in Building Management Systems and IoT Platforms

belimo_EV-commissioning

Integrating digital communication into devices and equipment provides flexibility in creating innovative HVAC solutions that can control, monitor, and or maintain from anywhere. Building Management System (BMS) operators benefit from device data that is easily accessible for monitoring and system control. Facility managers gain valuable insights into equipment operation and performance, along with access to all device data, enabling timely fault detection and aiding in system diagnostics. Tenants want to be able to minimise energy consumption and cost based on usage.

Belimo products support the open communication protocols Modbus, BACnet based on RS485 or TCP/IP*. Belimo's IoT-ready products can connect to modern building IoT platforms parallel to Building Management System connectivity, offering inputs to transfer sensor measurement values to the digital ecosystem, saving extra I/O-points. With the powerful and secure client Application Programming Interface (API), third parties can integrate Belimo's IoT devices into an OEM's ecosystem, open BIoT platform, or develop their services.

  • A fresh approach to building IoT (BIoT)

 

Together, these high quality products ensure the comfort, energy efficiency and safety of people and their property while also ensuring easy installation and reduced maintenance.
 

More Questions on IAQ Products?

  • Contact your healthy indoor air partner

More Interesting Topics about Healthy Indoor Air Quality

HVAC Essentials for Indoor Air Quality

The 7 essentials of healthy indoor air

The relationship between the design, installation, operation and maintenance of your HVAC system is vital in achieving safe and healthy indoor air. Belimo identified 7 essential factors for ensuring healthy indoor air in buildings. 
 

Learn how to improve indoor air quality:

  • Belimo's 7 essentials to healthy indoor air
ENERGY_900x510

Impact of IAQ on our health

IAQ is often overlooked, and indoor air is naturally assumed to be safe to breathe. With most of our time spent indoors, this can be a dangerous assumption, as air quality affects our concentration, productivity, comfort and, most importantly, our health. 
 

Discover how IAQ influences our health:

  • Indoor air quality and our health
  • Good air quality for greater performance
belimo_webinar_teaser

IAQ Training and Webinars

The objective of our HVAC webinars and training programs is to further educate seasoned service engineers, facility managers, distributors, control contractors, and building owners on real-world problems and solutions on IAQ and the importance of occupancy health and efficient system performance. Our offerings are organised and held worldwide.

  • Visit our IAQ training channel

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+966 11 277 6333
Subscribe to newsletter
Belimo Saudi Arabia, 3250 Al Imam Abdullah Ibn Saud Rd (Exit 9), Ghirnatah District Riyadh 13242 (Saudi Arabia)