Italiano
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
  • IT EN
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
  3. Ball Valves

R415



Learn more
Back to product category
R415

R415

Open/close ball valve, 2-way, DN 15, External thread, G 1", PN 40, ps 1600 kPa, Kvs 8.6 m³/h, Fluid temperature -10...100°C [14...212°F]

For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells. 
The suitable insulating shell can be found in the accessories for this product.

List price
104,00 EUR
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
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
0/0 Suitable actuators for Requesting actuators for R415
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    EXT-OC-ZR415

    EXT-OC-ZR415

    Insulation shell for valve R4.., DN 15
    only for non-condensing applications

    List price: 27,30 EUR
    Add to Project List
    ZR-EXT-01

    ZR-EXT-01

    Valve neck extension for ball valve DN 15...50

    List price: 152,00 EUR
    Add to Project List
    ZR4515

    ZR4515

    Pipe connector for ball valve with external thread, DN 15, Rp 1/2", G 1"

    List price: 12,50 EUR
    Add to Project List

    Electrical accessory

    ZR24-2

    ZR24-2

    Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

    List price: 120,00 EUR
    Add to Project List
    Details

    Specifications

    Pattern
    2-way
    Kvs
    8.6 m³/h
    Fluid
    Water, potable water (on request), water with glycol up to max. 50% vol.
    Fluid temperature
    -10...100°C [14...212°F]
    Fluid temperature note
    • At a fluid temperature of -10...2°C, a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Close-off pressure
    1400 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    External thread

    Welcome to Belimo {{js-currentCountryName}}

    {{js-currentCountryText}}
    Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
    +39 035 57 887 00
    Subscribe to newsletter
    BELIMO Italia S.r.L., Via Zanica 19H, 24050 Grassobbio (Italy)