Italiano
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
  • IT EN
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
  3. Ball Valves

R3015-S1



Learn more
Back to product category
R3015-S1

R3015-S1

Changeover ball valve, 3-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, Kvs 15 m³/h, Fluid temperature -10...120°C [14...248°F]

For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells. 
The suitable insulating shell can be found in the accessories for this product.

List price
154,00 EUR
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
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
5/5 Suitable actuators for Requesting actuators for R3015-S1
Configurable
LR230A
Rotary actuator, 5 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54
LR24A
Rotary actuator, 5 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, IP54
LR24A-KNX
Rotary actuator, 5 Nm, AC/DC 24 V, KNX (S-Mode), 90 s (35...150 s), IP54
LR24A-MOD
Rotary actuator, 5 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 90 s (35...150 s), IP54
LR24A-MP
Rotary actuator, 5 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (35...150 s), IP54
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    EXT-OC-ZRN315G

    EXT-OC-ZRN315G

    Insulation shell for valve R3.., DN 15, (Kvs ≥2.5)
    only for non-condensing applications

    List price: 31,40 EUR
    Add to Project List
    ZR-EXT-01

    ZR-EXT-01

    Valve neck extension for ball valve DN 15...50

    List price: 152,00 EUR
    Add to Project List
    ZR2315

    ZR2315

    Pipe connector for ball valve with internal thread, DN 15, Rp 1/2", R 1/2"

    List price: 14,40 EUR
    Add to Project List

    Electrical accessory

    ZR24-2

    ZR24-2

    Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

    List price: 120,00 EUR
    Add to Project List
    Details

    Specifications

    Pattern
    3-way
    Kvs
    15 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...120°C [14...248°F]
    Fluid temperature note
    • At a fluid temperature of -10...2°C, a spindle heater or a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Close-off pressure
    1400 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Leakage rate {Tools}
    A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, max. 1% of the Kvs value
    Pipe connection
    Internal thread

    Welcome to Belimo Italy

    You do not seem to be located in Italy. The products and services presented on this website may not be available in your country. Likewise, logging in/registering is not possible. Find your local Belimo Website below.
    Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
    +39 035 57 887 00
    Subscribe to newsletter
    BELIMO Italia S.r.L., Via Zanica 19H, 24050 Grassobbio (Italy)