SR24P
Rotary actuator (RobustLine), 20 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, IP66/67
- List price
- 488,00 EUR
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
- 2.5 W
- Power consumption (holding)
- 0.2 W
- Power Consumption For Wire Sizing
- 5.5 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm² (halogen-free)
- Torque
- 20 Nm
- Control type
-
- Open/close
- 3-point
- Manual override
- With push-button, can be locked
- Running time (motor)
- 90 s / 90°
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
- Ambient Temperature
- -30...50°C [-22...122°F]