RV24A-MF
Globe valve actuator, 4500 N, AC/DC 24 V, MFT, 2...10 V, 150 s (90...150 s), Stroke 50 mm, IP54
- List price
- 1.393,00 EUR
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
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
ZTH EU
Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
List price: 594,00 EUR
Your price: ...
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
List price: 94,60 EUR
Your price: ...
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
List price: 31,60 EUR
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 6 W
- Power consumption (holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 11 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Force
- 4500 N
- Control type
- DC 2...10 V
- Manual override
- With push-button, can be locked
- Stroke
- 50 mm
- Running time (motor)
- 150 s / 50 mm
- Running time motor variable
- 90...150 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- 0...50°C [32...122°F]