Italiano
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
  • IT EN
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
  3. Valve Actuators

LR230A



Learn more
Back to product category
LR230A

LR230A

Rotary actuator, 5 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54

List price
180,00 EUR
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
S1A

S1A

Auxiliary switch 1x SPDT add-on

List price: 71,30 EUR
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List price: 95,50 EUR
Add to Project List
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 116,00 EUR
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 116,00 EUR
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: 116,00 EUR
Add to Project List
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
2 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
4 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
5 Nm
Control type
  • Open/close
  • 3-point
Manual override
With push-button, can be locked
Running time (motor)
90 s / 90°
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo Italy

You do not seem to be located in Italy. The products and services presented on this website may not be available in your country. Likewise, logging in/registering is not possible. Find your local Belimo Website below.
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+39 035 57 887 00
Subscribe to newsletter
BELIMO Italia S.r.L., Via Zanica 19H, 24050 Grassobbio (Italy)