TF24-3
Rotary actuator fail-safe, 2.5 Nm, AC/DC 24 V, 3-point, 150 s, IP42
- List price
- 251,00 EUR
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
AV6-20
Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm
List price: 51,40 EUR
Your price: ...
KH8
Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm
List price: 17,50 EUR
Your price: ...
Z-ARS180
Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.
List price: 64,00 EUR
Your price: ...
ZG-TF1
Mounting kit for linkage operation for flat and side installation
List price: 107,00 EUR
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 1 W
- Power Consumption For Wire Sizing
- 4 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 2.5 Nm
- Control type
- 3-point
- Direction Of Motion Motor
- selectable with switch L/R
- Direction of rotation (fail-safe)
- Selectable by mounting L/R
- Manual override
- No
- Angle of rotation
- 95
- Running time (motor)
- 150 s / 90°
- Running time (fail-safe)
- <25 s
- Mechanical interface
- Universal shaft clamp 6...12.7 mm
- Protection category
- IP42