2. שסתומים
  3. אביזרים

ZR2325



Back to product category
ZR2325

ZR2325

Pipe connector for ball valve with internal thread, DN 25, Rp 1", R 1"
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
CAD download / 3D viewer

  • View Now
0 item(s) selected
Download Selected Share Selected via E-Mail Add Selected to Download Folder Go to Download Folder
Details

Specifications

Pattern
2-way
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
-10...120°C [14...248°F]