3. מפעיל לתנאי סביבה קשים

SM24P-MP



Back to product category
SM24P-MP

SM24P-MP

Rotary actuator (RobustLine), 20 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (86...346 s), IP66/67
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
S2A GR

S2A GR

Auxiliary switch 2x SPDT add-on, grey
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
MFT-C

MFT-C

Adapter for Service-Tool ZTH

Add to Project List
Please contact your local Sales Representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Add to Project List
Please contact your local Sales Representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
3.5 W
Power consumption (holding)
1.4 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm² (halogen-free)
Torque
20 Nm
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Direction Of Motion Motor
selectable with switch 0/1
Manual override
With push-button, can be locked
Angle of rotation
95
Running time (motor)
150 s / 90°
Running time motor variable
86...346 s
Mechanical interface
Universal shaft clamp 14...20 mm
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X