LRQ24A-SR



Back to product category
LRQ24A-SR

LRQ24A-SR

Very fast running rotary actuator, 4 Nm, AC/DC 24 V, 2...10 V, 9 s, IP54
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
S1A

S1A

Auxiliary switch 1x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on
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
13 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
23 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
4 Nm
Control type
DC 2...10 V
Manual override
With push-button, can be locked
Running time (motor)
9 s / 90°
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-30...40°C [-22...104°F]