Choose how the valve-actuator combo should be delivered
Would you like a pipe connector?
Changeover ball valve, 3-way, DN 50, Internal thread, Rp 2", PN 25, ps 1600 kPa, Kvs 49 m³/h, Fluid temperature -10...120°C [14...248°F]
Design Data : Design Data
Choose how the valve-actuator combo should be delivered
Would you like a pipe connector?
Insulation shell for valve R3.., DN 50, (Kvs ≤25 / 49)
only for non-condensing applications
Valve neck extension for ball valve DN 15...50
Pipe connector for ball valve with internal thread, DN 50, Rp 2", R 2"
Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W