AVK230A-3-RE
Globe valve actuator fail-safe (RetroFIT+) NC / NO, 2000 N, AC 100...240 V, 3-point, 150 s, Stroke 32 mm, IP54
AVK24A-3-RE
Globe valve actuator fail-safe (RetroFIT+) NC / NO, 2000 N, AC 24 V, 3-point, 150 s, Stroke 32 mm, IP54, Terminals
AVK24A-MP-RE
Globe valve actuator fail-safe (RetroFIT+) NC / NO, 2000 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 32 mm, IP54, Terminals
EV230A-RE
Globe valve actuator (RetroFIT+), 2500 N, AC 100...240 V, Open/close, 3-point, 188 s, Stroke 50 mm, IP54, Terminals
EV24A-MP-RE
Globe valve actuator (RetroFIT+), 2500 N, AC/DC 24 V, MP-Bus, 2...10 V, 188 s (113...188 s), Stroke 50 mm, IP54, Terminals
EV24A-RE
Globe valve actuator (RetroFIT+), 2500 N, AC/DC 24 V, Open/close, 3-point, 188 s, Stroke 50 mm, IP54, Terminals
EVC24A-MF-RE
Globe valve actuator (RetroFIT+), 2500 N, AC/DC 24 V, MFT, 2...10 V, 44 s (44...113 s), Stroke 50 mm, IP54
LV230A-RE
Globe valve actuator (RetroFIT+), 500 N, AC 100...240 V, Open/close, 3-point, 200 s, Stroke 20 mm, IP54, Terminals
LV24A-MP-RE
Globe valve actuator (RetroFIT+), 500 N, AC/DC 24 V, MP-Bus, 2...10 V, 200 s (120...200 s), Stroke 20 mm, IP54, Terminals
LV24A-RE
Globe valve actuator (RetroFIT+), 500 N, AC/DC 24 V, Open/close, 3-point, 200 s, Stroke 20 mm, IP54, Terminals
NRD230-3-SI
Short stroke actuator for Siemens, 500 N, AC 230 V, 3-point, 140 s, Stroke 5.5 mm, IP40, Cable
NRD24-3-SI
Short stroke actuator for Siemens, 500 N, AC 24 V, 3-point, 140 s, Stroke 5.5 mm, IP40, Cable
NRDVX230-3-T-CA
Short stroke actuator for Cazzaniga, 500 N, AC 230 V, 3-point, 140 s, Stroke 5.5 mm, IP40, Terminals
NRDVX230-3-T-SI
Short stroke actuator for Siemens, 500 N, AC 230 V, 3-point, 140 s, Stroke 5.5 mm, IP40, Terminals
NRDVX24-3-T-CA
Short stroke actuator for Cazzaniga, 500 N, AC 24 V, 3-point, 140 s, Stroke 5.5 mm, IP40, Terminals
NRDVX24-3-T-SI
Short stroke actuator for Siemens, 500 N, AC 24 V, 3-point, 140 s, Stroke 5.5 mm, IP40, Terminals
NRDVX24-SR-SI
Short stroke actuator for Siemens, 500 N, AC/DC 24 V, 0...10 V, 140 s, Stroke 5.5 mm, IP40, Cable
NRDVX24-SR-T-CA
Short stroke actuator for Cazzaniga, 500 N, AC/DC 24 V, 2...10 V, 140 s, Stroke 5.5 mm, IP40, Terminals
NRDVX24-SR-T-SI
Short stroke actuator for Siemens, 500 N, AC/DC 24 V, 0...10 V, 140 s, Stroke 5.5 mm, IP40, Terminals
NRYC24-SR-SI
Short stroke actuator for Siemens, 500 N, AC/DC 24 V, 0...10 V, 17 s, Stroke 5.5 mm, IP40, Cable
Design Data : Design Data