2. RetroFIT+
  3. נפח אוויר משתנה

NMQ24A-VST-RE



Back to product category
NMQ24A-VST-RE

NMQ24A-VST-RE

Rotary actuator for VRU, 8 Nm, AC/DC 24 V, 4 s, IP54
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
VRU-M1-BAC-RE

VRU-M1-BAC-RE

VAV-Universal retrofit version with integrated Δp sensor for comfort areas and contaminated air. Can be combined with damper actuator optimally suited to the VAV/duct pressure application. Field of application: retrofit applications in HVAC systems

Add to Project List
Please contact your local Sales Representative for ordering.
VRU-M1R-BAC-RE

VRU-M1R-BAC-RE

VAV-Universal retrofit version with integrated Δp sensor for comfort areas and contaminated air. Can be combined with damper actuator optimally suited to the room pressure application. Field of application: retrofit applications in HVAC systems

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
13 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
23 VA
Connection Supply Control
Cable 0.5 m with VST connector
Torque
8 Nm
Control type
Modulating
Manual override
With push-button, can be locked
Angle of rotation
95
Running time (motor)
4 s / 90°
Mechanical interface
Universal shaft clamp 8...26.7 mm