3. שסתומי פרפר

D6500NL



Back to product category
D6500NL

D6500NL

Butterfly valve, 2-way, DN 500, Lug types PN 16, ps 1600 kPa, Kvs 7060 m³/h, Kvmax 24100 m³/h, Fluid temperature -10...120°C [14...248°F]

Please contact your local Belimo representative for ordering.
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
  • Actuator Selection
  • Downloads
  • Accessories
  • Product Videos
  • Details
Actuator Selection
Actuator Parameters
1/1 Suitable actuators for Requesting actuators for D6500NL
Configurable
SY9-230A-3-T
Rotary actuator, 2000 Nm, AC 230 V, Open/close, 3-point, 76 s, 2x SPDT, IP67, F16, Terminals
Please select the required variant
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
    ZD6N-S500

    ZD6N-S500

    Worm gear for butterfly valves DN 500

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZSY-702

    ZSY-702

    Mounting/adapter kit for BFV D6450-500N/NL + SY7-8

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZSY-901

    ZSY-901

    Mounting/adapter kit for BFV D6500N/NL + SY9

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Product Videos

    Butterfly valves and actuators

    The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

    Play Now Share via Email

    Butterfly valves for control applications

    Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.

    Play Now Share via Email
    Details

    Specifications

    Pattern
    2-way
    Kvs
    7060 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...120°C [14...248°F]
    Flow characteristic {Tools}
    0...100%: S-form; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A
    Pipe connection
    Flange