Choose how the valve-actuator combo should be delivered
Would you like a pipe connector?
Butterfly valve, 2-way, DN 100, Wafer types PN 6 / 10 / 16, ps 1600 kPa, Kvs 150 m³/h, Kvmax 520 m³/h, Fluid temperature -10...120°C [14...248°F]
Design Data : Design Data
Choose how the valve-actuator combo should be delivered
Would you like a pipe connector?
Butterfly valve assembly with communicative PR actuator.
The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry.
Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.