Choose how the valve-actuator combo should be delivered
Would you like a pipe connector?
Characterised control valve, 2-way, DN 20, Internal thread, Rp 3/4", PN 40, ps 1600 kPa, Kvs 6.3 m³/h, Fluid temperature -10...120°C [14...248°F]
Design Data : Design Data
Choose how the valve-actuator combo should be delivered
Would you like a pipe connector?
Insulation shell for valve R2.., DN 20
only for non-condensing applications
Valve neck extension for ball valve DN 15...50
Pipe connector for ball valve with internal thread, DN 20, Rp 3/4", R 3/4"
Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W