Choose how the valve-actuator combo should be delivered
Would you like a pipe connector?
Zone valve, 2-way, DN 15, External thread, G 3/4", PN 25, ps 1600 kPa, Kvs 4.5 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
Design Data : Design Data
Choose how the valve-actuator combo should be delivered
Would you like a pipe connector?
Insulation shell for valve C4..Q-.., DN 15/20
only for non-condensing applications
Pipe connector for ball valve with external thread, DN 15, Rp 1/2", G 3/4"
Setting kvs value on a QCV actuator made easy.
Installing an actuator on a QCV zone valve made easy.
• Tight-sealing characterised control valve prevents circulation losses
• Manually adjustable Kv values with the 2-way characterised control valves
• Automatic adaptation to set Kv value
• Minimum power consumption in operating and standby modes
• Compatible with 24 V, 230 V, open/close , 3-point, modulating control and MP-Bus