2. שסתומים
  3. אביזרים

ZREV20F



Back to product category
ZREV20F

ZREV20F

Pipe connector for EPIV / Energy valve with external thread, DN 20, Rp 3/4", G 1"
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
CAD download / 3D viewer

  • View Now

Success stories

  • Download
0 item(s) selected
Download Selected Share Selected via E-Mail Add Selected to Download Folder Go to Download Folder
Details

Specifications

Pattern
2-way
Fluid
Water, water with glycol up to max. 60% vol.
Fluid temperature
-20...120°C [-4...248°F]
Pipe connection
Internal thread